Top

MAX31328SHLD

Evaluation Kit for the MAX31328

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX31328 Mar 10, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Easy Evaluation of the MAX31328
  • +2.3V to +5.5V Single-Supply Operation
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Global Positioning System
  • Power Meters
  • Servers
  • Telematics

Description

The MAX31328 shield is a fully assembled and tested PCB to evaluate the MAX31328. The MAX31328 is a low-cost, extremely accurate, I2C real-time clock (RTC) with an integrated temperature compensated crystal oscillator (TCXO) and crystal. The shield operates from a single supply, either from USB or external power supply. The device incorporates a battery input and maintains accurate timekeeping when the main power to the device is interrupted. The integration of the crystal resonator enhances the long-term accuracy of the device and eliminates the external crystal requirement in the system. This device is accessed through an I2C serial interface provided by a MAX32625 PICO board.

The shield provides the hardware and software user interface (GUI) necessary to evaluate the MAX31328. It connects to the PC through a MAX32625 PICO board and a Micro-USB cable.

Simplified Block Diagram

MAX31328SHLD: Board Photo MAX31328SHLD: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX31328 Mar 10, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .