Top

MAX19542EVKIT

Evaluation Kits for the MAX19541 and MAX19542

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kits for the MAX19541 and MAX19542 Jun 21, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Up to 170Msps Sampling Rate Using the MAX19542
  • Up to 125Msps Sampling Rate Using the MAX19541
  • Low-Voltage and Low-Power Operation
  • Fully Differential Input Signal Configuration
  • On-Board Output Buffers
  • Fully Assembled and Tested

Applications/Uses

  • Base-Station Power-Amplifier Linearization
  • Cable Head-End Receivers
  • Communications Test Equipment
  • Radar and Satellite Subsystems
  • Wireless and Wired Broadband

Description

The MAX19541/MAX19542 evaluation kits (EV kits) are fully assembled and tested printed-circuit boards (PCBs) that contain all the components necessary to evaluate the performance of the MAX19541 (125Msps) and MAX19541/MAX19542 (170Msps) 12-bit analog-to-digital converters (ADCs). The MAX19541/MAX19542 accept differential analog inputs; however, the EV kits generate this signal from a user-provided, single-ended signal source. The digital outputs produced by the ADC are CMOS compatible and can be easily captured with a user-provided, high-speed logic analyzer or dataacquisition system. The EV kits operate from 1.8V and 3.3V power supplies and include circuitry that generates a clock signal from a user-provided AC signal.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kits for the MAX19541 and MAX19542 Jun 21, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.