Top

MAX1427EVKIT

Evaluation Kit for the MAX1418, MAX1419, and MAX1427

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1418, MAX1419, and MAX1427 Mar 18, 2004

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Up to 80Msps Sampling Rate with the MAX1427
  • Low-Voltage Digital Outputs
  • Fully Differential Signal Input Configuration
  • On-Board Data Latch
  • Assembled and Tested
  • Also Evaluates the MAX1418, MAX1419

Applications/Uses

  • Antenna Array Processing
  • Cellular Base-Station Transceiver Systems (BTS)
  • E911 Location Receivers
  • Multistandard Receivers
  • Power Amplifier Linearity Correction
  • Single- and Multicarrier Receivers
  • Wireless Local Loop (WLL)

Description

The MAX1427 evaluation kit (EV kit) is a fully assembled and tested circuit board that contains all the components necessary to evaluate the performance of the MAX1418, MAX1419, or MAX1427 15-bit analog-to-digital converters (ADCs). The MAX1427 requires a differential analog input signal. The MAX1427 EV kit features an on-board transformer that converts the output of a user-provided single-ended signal source to the required differential signal. The digital output produced by the MAX1427 can be captured with a user-provided high-speed logic analyzer or data-acquisition system. The EV kit operates from 5V and 2.5V power supplies. The EV kit comes with the MAX1427 installed. Order free samples of the pin-compatible MAX1418 or MAX1419 to evaluate these parts.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1418, MAX1419, and MAX1427 Mar 18, 2004

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.