Top

MAX1217EVKIT

Evaluation Kit for the MAX1217, MAX1218, and MAX1219

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1217, MAX1218, and MAX1219 Apr 10, 2006

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • ADC Sampling Rates from 125Msps to 210Msps
  • Low Voltage and Power Operation
  • On-Board Clock-Shaping Circuitry
  • On-Board LVDS/LVPECL Differential Level Translators
  • Fully Assembled and Tested

Applications/Uses

  • ATE and Instrumentation
  • Cable Digital Return Path Transmitters
  • Cable Modem Termination Systems (CMTS)
  • Cellular Base-Station Power-Amplifier Linearization
  • IF and Baseband Digitization
  • Radar Systems

Description

The MAX1217/MAX1218/MAX1219 evaluation kits (EV kits) are fully assembled and tested circuit boards that contain all the components necessary to evaluate the performance of the MAX1217/MAX1218/MAX1219 dual, 12-bit, 125Msps/170Msps/210Msps analog-to-digital converters (ADCs). These ADCs accept differential analog inputs, which the EV kit generates from user-provided single-ended input sources. The digital outputs produced by the ADC can be easily sampled using a high-speed logic analyzer or data-acquisition system. The EV kit operates from 1.8V/3.3V power supplies and includes circuitry that generates a differential clock signal from a single-ended AC source provided by the user.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1217, MAX1218, and MAX1219 Apr 10, 2006

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .