Top

MAX1215NEVKIT

Evaluation Kit for the MAX1215N

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1215N Aug 23, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Up to 250Msps Sampling Rate
  • Low-Voltage and Low-Power Operation
  • Fully Differential Signal Input Configuration
  • On-Board Differential Output Drivers
  • Fully Assembled and Tested

Applications/Uses

  • Base-Station Power-Amplifier Linearization
  • Cable-Head End Receivers
  • Communications Test Equipment
  • Radar and Satellite Subsystems
  • Wireless and Wired Broadband Communications

Description

The MAX1215N evaluation kit (EV kit) is a fully assembled and tested printed-circuit board (PCB) that contains all the components necessary to evaluate the performance of the MAX1215N analog-to-digital converter (ADC). The EV kit features a singled-ended-to-differential conversion circuit to drive the MAX1215N inputs. The digital outputs produced by the ADC can be captured with a user-provided high-speed logic analyzer or data-acquisition system. Additionally, the EV kit includes circuitry that generates a differential clock signal from a user-provided single-ended AC signal.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1215N Aug 23, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.