Top

CMOS, 10-Bit Multiplying DAC

Product Details

Key Features

Parametric specs for Precision DACs (< 1MHz)
Resolution (bits) 10
# Channels 1
Interface Parallel - Full Word
Output Type Current- Unbuffered
Reference Ext.
INL (±LSB) (max) 9
Supply Range (V) (min) 5
Supply Range (V) (max) 15
ICC (mA) (max) 2
Settling Time (µs) (typ) 0.5
Package/Pins PDIP/16
Oper. Temp. (°C) -25 to +85
0 to +70
Budgetary
Price (See Notes)
3.86
View Less

Simplified Block Diagram

Technical Docs

Data Sheet CMOS, 10-Bit Multiplying DAC Jul 01, 1995

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Parameters

Parametric specs for Precision DACs (&lt; 1MHz)
Resolution (bits) 10
# Channels 1
Interface Parallel - Full Word
Output Type Current- Unbuffered
Reference Ext.
INL (±LSB) (max) 9
Supply Range (V) (min) 5
Supply Range (V) (max) 15
ICC (mA) (max) 2
Settling Time (µs) (typ) 0.5
Package/Pins PDIP/16
Oper. Temp. (°C) -25 to +85
0 to +70
Budgetary
Price (See Notes)
3.86

Key Features

  • 10 or 12 Bit Resolution
  • 8, 9, and 10 Bit End Point Linearity
  • Low Power Consumption—20mW
  • Four-Quadrant Multiplication
  • TTL and CMOS Compatible
  • Pin-For-Pin Second Source

Applications/Uses

  • µP-Controlled Calibration Circuitry
  • Automatic Test Equipment
  • Digitally Controlled Filters
  • Machine and Motion Control Systems
  • Programmable Gain Amplifiers
  • Programmable Power Supplies

Description

The MX7530 and MX7531 are low cost CMOS multiplying digital-to-analog converters (DAC) with 10 and 12 bit resolution respectively. Both DACs operate from a single +5V to +15V supply and dissipate only 20mW. Thin-film resistors provide typically 0.3% untrimmed gain error and 10 ppm/°C maximum gain tempco. All digital inputs are compatible with both CMOS and TTL logic levels.

Maxim's MX7530 and MX7531 are electrically and pin compatible with Analog Devices' AD7530 and AD7531. The MX7530 is packaged in a 16-lead DIP and the MX7531 is packaged in an 18-lead DIP. Both parts are available in Small Outline packages as well.

Simplified Block Diagram

MX7530, MX7531: Pin Configuration MX7530, MX7531: Pin Configuration Zoom icon

Technical Docs

Data Sheet CMOS, 10-Bit Multiplying DAC Jul 01, 1995

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .