Product Details
Key Features
Applications/Uses
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Key Features
- Wide 2.7V to 5.5V Input Supply Range
- Demonstrates 6.3µs Settling Time of Buffered Output
- High Precision with ±1 LSB INL
- Selectable Output Termination: 1kΩ, 100kΩ, or High Impedance
- Precision 10ppm (max) Selectable Internal References: 2.048V, 2.500V, and 4.096V
- Demonstrates User-Supplied External Reference
- Supports Entire Family of I²C and SPI 12-/10-/8-Bit DACs
- Windows XP-, Windows Vista-, and Windows 7-Compatible Software
- USB-Powered (Cable Included)
- Fully Assembled and Tested with Proven PCB Layout
Applications/Uses
- Automatic Tuning and Optical Control
- Data Acquisition
- Gain and Offset Adjustment
- Portable Instrumentation
- Power Amplifier Control and Biasing
- Process Control and Servo Loops
- Programmable Voltage and Current Sources
Description
The EV kit comes with the MAX5705AAUB+ (SPI) and the MAX5805AAUB+ (I²C) installed. Contact the factory for samples of the pin-compatible MAX5703AUB+ (SPI, 8-bit), MAX5704AUB+ (SPI, 10-bit), MAX5705BAUB+ (SPI, 10-bit), MAX5803AUB+ (I²C, 8-bit), MAX5804AUB+ (I²C, 10-bit), MAX5805BAUB+ (I²C, 12-bit).
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .