Top

MAX5889EVKIT

Evaluation Kits for the MAX5889, MAX5890, and MAX5891

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kits for the MAX5889, MAX5890, and MAX5891 Jul 25, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Enables Fast Evaluation and Performance Testing
  • On-Board External 1.25V Voltage Reference Circuit
  • SMA Coaxial Connectors for Clock Input and Analog Output
  • LVDS-Compatible Inputs
  • Full-Scale Current Output Configured for 20mA
  • 50Ω Matched Clock Input and Analog Output Signal Lines
  • Single-Ended-to-Differential Clock Signal Conversion Circuitry
  • Differential Current to Single-Ended Voltage Output Conversion Circuitry
  • Fully Assembled and Tested

Applications/Uses

  • Automated Test Equipment (ATE)
  • Base Stations: Single-Carrier UMTS, CDMA, GSM
  • Cable Modem Termination Systems (CMTS)
  • Communications: Fixed Broadband Wireless Access, Point-to-Point Microwave
  • Direct Digital Synthesis (DDS)
  • Instrumentation

Description

The MAX5889, MAX5890, and MAX5891 evaluation kits (EV kits) are each fully assembled and tested printed-circuit boards (PCBs) that contain all the components necessary to evaluate the performance of the MAX5889, MAX5890, and MAX5891 600Msps digital-to-analog converters (DACs). All three DACs feature LVDS inputs, integrated 1.2V bandgap voltage references, and differential current outputs. The three EV kits use the same PCB and components except for the DACs. The MAX5889, MAX5890, and MAX5891 are 12-bit, 14-bit, and 16-bit DACs, respectively. The EV kits operate with LVDS-compatible digital data inputs, a single-ended clock input, and a 3.3V/1.8V dual power supply for simple board operation. The EV kits feature differential current to single-ended voltage output conversion circuitry and offer an external 1.25V voltage reference that can be used to overdrive the integrated voltage reference.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kits for the MAX5889, MAX5890, and MAX5891 Jul 25, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.