MAX5887EVKIT

Evaluation Kit for the MAX5886, MAX5887, and MAX5888


Please check latest availability status for a specific part variant.

Description

The MAX5886/MAX5887/MAX5888 evaluation kits (EV kits) are fully assembled and tested circuit boards that contain all the components necessary to evaluate the performance of the MAX5886 (12-bit), MAX5887 (14-bit), and MAX5888 (16-bit), 500Msps, current-output, digital-to-analog converters (DACs). Each EV kit requires low-voltage differential-signaling (LVDS)-compatible data inputs, a single-ended clock input, and 3.3V power supplies for simple board operation.

Key Features

  • Quick Dynamic Performance Evaluation
  • LVDS-Compatible Data Inputs
  • SMA Coaxial Connectors for Clock Input and Analog Output
  • 50Ω Matched Clock Input and Analog Output Signal Lines
  • Single-Ended to Differential Clock-Signal Conversion Circuitry
  • Differential Current Output to Single-Ended Voltage Signal Output Conversion Circuitry
  • Full-Scale Current Output Configured for 20mA
  • External 1.25V Reference Source Available
  • Fully Assembled and Tested

Applications/Uses

  • Automated Test Equipment (ATE)
  • Base Stations: Single-/Multicarrier UMTS, CDMA, GSM
  • Communications: LMDS, MMDS, Point-to-Point Microwave
  • Digital-Signal Synthesis
  • Instrumentation
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources