Top

MAX5881EVKIT

Evaluation Kit for the MAX5881

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX5881 Apr 23, 2008

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 4.3Gsps Maximum DAC Update Rate
  • Direct Interface with Maxim HSDCEP Data Source Board Using QSH Connectors
  • Proven 12-Layer PCB Design
  • On-Board Reference Circuitry
  • On-Board Power-On Reset
  • On-Board Clock Interface
    • 2.15GHz Maximum Clock Rate
  • Wideband Output Transformer
    • Supports from < 30MHz to > 1000MHz
  • Fully Assembled and Tested
  • Data Source (FPGA) Board Available (Order HSDCEP)

Applications/Uses

  • Broadcast Video Modulators
  • Cable Modem Termination Systems (CMTS)
  • Edge QAM Devices
  • Video-on-Demand (VOD)

Description

The MAX5881 evaluation kit (EV kit) is a fully assembled and tested printed-circuit board (PCB) that contains all the components necessary to evaluate the performance of the MAX5881 12-bit, 4.3Gsps cable downstream direct RF synthesis digital-to-analog converter (DAC). The EV kit board includes wideband transformers for differential-to-single-ended conversion of the DAC output and for single-ended-to-differential conversion of the DAC clock.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX5881 Apr 23, 2008

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .