Top

MAX5874EVKIT

Evaluation Kit for the MAX5873, MAX5874, and MAX5875

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX5873, MAX5874, and MAX5875 Jul 04, 2006

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Fast Evaluation and Performance Testing
  • CMOS-Compatible Inputs
  • SMA Coaxial Connectors for Clock Input and Analog Outputs
  • On-Board External 1.25V Reference Voltage
  • 50Ω Matched Clock Input and Analog Output Signal Lines
  • Single-Ended-to-Differential Clock Signal Conversion Circuitry
  • Differential Current to Single-Ended Voltage Output Conversion Circuitry
  • Full-Scale Current Output Configured for 20mA
  • Fully Assembled and Tested

Applications/Uses

  • Automated Test Equipment (ATE) Instrumentation
  • Base Stations: Single-/Multicarrier UMTS, CDMA, GSM
  • Cable Modem Termination Systems (CMTS)
  • Communications: Fixed Broadband Wireless Access, Point-to-Point Microwave
  • Direct Digital Synthesis (DDS)

Description

The MAX5873/MAX5874/MAX5875 evaluation kits (EV kits) are fully assembled and tested circuit boards that contain all the components necessary to evaluate the performance of the MAX5873 (12-bit), MAX5874 (14-bit), and MAX5875 (16-bit) dual digital-to-analog converters (DACs). The 200Msps DACs integrate a 1.20V voltage reference and provide a differential current output. The EV kits operate with parallel CMOS-compatible digital data inputs, a single-ended clock input, and require a 3.3V/1.8V dual-output power supply for simple board operation. Each EV kit also contains an external 1.25V reference voltage that can be used to drive the input reference voltage pin of the DAC.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX5873, MAX5874, and MAX5875 Jul 04, 2006

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .