Top

MAX5858AEVKIT

Evaluation Kit for the MAX5858A, MAX5858, and MAX5856A

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX5858A, MAX5858, and MAX5856A Jul 19, 2011

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Allows Fast Evaluation and Performance Testing
  • 3V and 2V CMOS Logic-Level-Compatible Inputs
  • Also Evaluates MAX5858/MAX5856A (with IC Replacement)
  • Configurable, Integrated 4x or 2x Interpolation Filters
  • Interleaved Data Mode
  • On-Board Differential to Single-Ended Output Conversion Circuitry
  • SMA Coaxial Connectors for Clock Inputs and DAC Outputs
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Communications
  • Direct Digital Synthesis (DDS)
  • Instrumentation/ATE
  • Point-to-Point Microwave Links
  • SatCom, LMDS, MMDS, HFC, DSL, WLAN,
  • Wireless Base Stations

Description

The MAX5858A evaluation kit (EV kit) is a fully assembled and tested circuit board that contains all the components necessary for evaluating the MAX5858A. The MAX5858A is a dual,10-bit, 300Msps digital-to-analog converter (DAC) with 4x/2x/1x-configurable interpolation filters. The MAX5858A also features a phase-locked-loop (PLL) clock multiplier that generates and distributes all internally synchronized high-speed clock signals required by the input data latches, interpolation filters, and DAC cores. The EV kit requires CMOS-compatible data and clock inputs, and three separate 3V power supplies. The EV kit can also evaluate the MAX5858 (no PLL) and the 8-bit MAX5856A (with PLL).

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX5858A, MAX5858, and MAX5856A Jul 19, 2011

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .