Top

Dual, 10-Bit, 300Msps, Current-Output DAC with 4x/2x/1x Interpolation Filters

Dual, 10-Bit, 300Msps DAC Features Digital Interpolation Filters

Product Details

Key Features

Parametric specs for High-Speed DACs (≥ 1MHz)
Resolution (bits) 10
# Channels 2
fCLK (Msps) 300
SFDR (dBc) (@ fOUT) 75 @ 20MHz
THD (dBc) (@ fOUT) -72 @ 5MHz
DNL (±LSB) 0.25
INL (±LSB) 0.5
PDISS (mW) 504
Interface Parallel
VSUPPLY (V) 3
Package/Pins TQFP/48
Budgetary
Price (See Notes)
15.26
View Less

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Parameters

Parametric specs for High-Speed DACs (≥ 1MHz)
Resolution (bits) 10
# Channels 2
fCLK (Msps) 300
SFDR (dBc) (@ fOUT) 75 @ 20MHz
THD (dBc) (@ fOUT) -72 @ 5MHz
DNL (±LSB) 0.25
INL (±LSB) 0.5
PDISS (mW) 504
Interface Parallel
VSUPPLY (V) 3
Package/Pins TQFP/48
Budgetary
Price (See Notes)
15.26

Key Features

  • 10-Bit Resolution, Dual DAC
  • 300Msps Update Rate
  • Integrated 4x/2x Interpolating Filters
  • 2.7V to 3.3V Single Supply
  • Full Output Swing and Dynamic Performance at 2.7V Supply
  • Superior Dynamic Performance
    • 75dBc SFDR at fOUT = 20MHz
    • UMTS ACLR = 63dB at fOUT = 30.7MHz
  • Programmable Channel-Gain Matching
  • Integrated 1.24V Low-Noise Bandgap Reference
  • Single-Resistor Gain Control
  • Interleave Data Mode
  • Differential Clock Input Modes
  • EV Kit Available—MAX5858A EV Kit

Applications/Uses

  • Communications
  • Direct Digital Synthesis (DDS)
  • Instrumentation/ATE
  • Point-to-Point Microwave Links
  • SatCom, LMDS, MMDS, HFC, DSL, WLAN,
  • Wireless Base Stations

Description

The MAX5858 dual, 10-bit, 300Msps digital-to-analog converter (DAC) provides superior dynamic performance in wideband communication systems. The MAX5858 integrates two 10-bit DAC cores, 2x/4x programmable digital interpolation filters, and a 1.24V reference. The MAX5858 supports single-ended and differential modes of operation. The MAX5858 dynamic performance is maintained over the entire 2.7V to 3.3V power supply. The analog outputs support a -1.0V to +1.25V compliance voltage.

The 4x/2x programmable interpolation filters feature excellent passband distortion and noise performance. Interpolating filters minimize the design complexity of analog reconstruction filters while lowering data bus and clock speeds of the digital interface. To reduce the I/O pin count, the DAC can also operate in interleave data mode. This allows the MAX5858 to be updated on a single 10-bit bus.

The MAX5858 features digital control of channel gain matching to within ±0.4dB in 16 0.05dB steps. Channel matching improves sideband suppression in analog quadrature modulation applications. The on-chip 1.24V bandgap reference includes a control amplifier that allows external full-scale adjustments of both channels through a single resistor. The internal reference can be disabled and an external reference may be applied for high-accuracy applications.

The MAX5858 features full-scale current outputs of 2mA to 20mA and operates from a 2.7V to 3.3V single supply. The DAC supports three modes of power-control operation: normal, low-power standby, and complete power-down. In power-down mode, the operating current is reduced to 1µA.

The MAX5858 is packaged in a 48-pin TQFP with exposed paddle (EP) for enhanced thermal dissipation and is specified for the extended (-40°C to +85°C) temperature range.

Simplified Block Diagram

MAX5858: Typical Application Circuit MAX5858: Typical Application Circuit Zoom icon

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .