Top

MAX5852EVKIT

Evaluation Kit for the MAX5851 and MAX5852

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX5851 and MAX5852 Jul 04, 2004

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Fast Evaluation and Performance Testing
  • CMOS Compatible
  • SMA Coaxial Connectors for Clock Inputs, Clock Output, and Analog Output
  • 50Ω Matched Clock Input and Analog Output Signal Lines
  • Single-Ended-to-Differential Clock Signal Conversion Circuitry
  • Differential Current Output to Single-Ended Voltage Signal Output Conversion Circuitry
  • Full-Scale Current Output Configured for 20mA
  • Fully Assembled and Tested
  • Also Evaluates the 80Msps MAX5851

Applications/Uses

  • Communications: VSAT, LMDS, MMDS, WLAN, Point-to-Point Microwave Links
  • Direct Digital Synthesis (DDS)
  • Instrumentation/ATE
  • Quadrature Modulation
  • Wireless Base Stations

Description

The MAX5852 evaluation kit (EV kit) is a fully assembled and tested circuit board that contains all the components necessary to evaluate the performance of the MAX5852 digital-to-analog converter (DAC). The MAX5852 is a dual, 8-bit parallel, 165Msps DAC that integrates a 1.24V voltage reference and provides a differential current output. The EV kit operates with CMOS-compatible data inputs, a differential or single-ended clock input, and 3V power supplies for simple board operation.

The MAX5852 EV kit can also be used to evaluate the MAX5851 (80Msps) DAC.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX5851 and MAX5852 Jul 04, 2004

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .