Top

MAX5734EVKIT

Evaluation System/Evaluation Kit for the MAX5734

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 32 Individual DACs
  • Compatible with 0 to +10V, ±5V, and -2.5V to +7.5V Output Range
  • Glitch-Free Power-Up
  • SPI/QSPI/MICROWIRE™ Interface
  • Easy-to-Use Menu-Driven Software
  • Surface-Mount Construction
  • Fully Assembled and Tested
  • EV Kit Software Supports Windows 98/2000/XP with RS232/COM Port
  • EV Kit Software Supports Windows 2000/XP with USB Port

Applications/Uses

  • Arbitrary Function Generators
  • Automatic Test Systems
  • Avionics Equipment
  • Digital Offset and Gain Adjustments
  • Industrial Process Controls
  • Optical Router Controls

Description

The MAX5734 evaluation system (EV system) consists of a MAX5734 evaluation kit (EV kit), Maxim 68HC16MODULE-DIP microcontroller (µC) module, and USBTO232. The MAX5734 EV kit demonstrates the operation of the MAX5734 32-channel, 16-bit, voltage-output digital-to-analog converter (DAC). It has a QSPI™-programmable -2.5V to +7.5V output voltage range. Windows® 98/2000 XP-compatible software provides a handy user interface to exercise the features of the MAX5734.

The MAX5734 EV kit can also evaluate the MAX5733 and the MAX5735. The MAX5733 has a 0 to +10V range, and the MAX5735 has a -5V to +5V range. Order free samples of the MAX5733ACTN or MAX5735ACTN through Maxim's website. Order the complete EV system (MAX5734EVC16) for a comprehensive evaluation of the MAX5734 using a PC. Order the EV kit (MAX5734EVKIT) if the 68HC16MODULE-DIP module has already been purchased with a previous Maxim EV system, or for custom use in other µC-based systems.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.