Top

Evaluation System for the MAX5725

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation System for the MAX5725 Oct 05, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 2x6-Pin PMod™-Compatible Connector (SPI)
  • On-Board Voltage Reference (MAX6173)
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Windows 7/8/10-Compatible Software

Applications/Uses

  • Automatic Tuning and Optical Control
  • Gain and Offset Adjustment
  • Portable Instrumentation
  • Power Amplifier Control and Biasing
  • Process Control and Servo Loops
  • Programmable Voltage and Current Sources

Description

The MAX5725 evaluation system demonstrates the MAX5725 ultra small, 8-channel, low-power, 12-bit buffered output DAC with internal reference. The MAX5725 peripheral module (PMod) and the USBPMBP2 module form a system (MAX5725SYS1#). Windows 7/8/10-compatible software provides a user-friendly interface that demonstrates features of the MAX5725.

The MAX5725 peripheral module comes installed with the 20-bump WLP package, MAX5725AWP+.

Simplified Block Diagram

MAX5725SYS1: Typical Operating Circuit MAX5725SYS1: Typical Operating Circuit Zoom icon

Technical Docs

Data Sheet Evaluation System for the MAX5725 Oct 05, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .