Top

Evaluation Kit for the MAX5717/MAX5719

Product Details

Key Features

Applications/Uses

Technical Docs

Data Sheet Evaluation Kit for the MAX5717/MAX5719 Oct 07, 2016

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • On-Board SPI Controller
  • On-Board Output Buffer (MAX9632)
  • On-Board +4.096V Reference Voltage (MAX6126)
  • Windows® XP, Windows® 7/8/8.1/10-Compatible Software

Applications/Uses

  • Automatic Test Equipment
  • Automatic Tuning
  • Communication Systems
  • Data-Acquisition Systems
  • Gain and Offset Adjustment
  • Portable Instrumentation
  • Process Control and Servo Loops
  • Programmable Voltage and Current Sources
  • Test and Measurement Equipment

Description

The MAX5717/MAX5719 evaluation kit (EV kit) demonstrates the MAX5717/MAX5719, 16/20-bit DAC. The EV kit includes a graphical user interface (GUI) that provides communication over SPI with an on-board master IC.

The MAX5717 EV kit comes with the MAX5717GSD+ installed and the MAX5719 comes with the MAX5719GSD+ installed.

Technical Docs

Data Sheet Evaluation Kit for the MAX5717/MAX5719 Oct 07, 2016

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .