Top

Breakout Board (BOB) for the MAX5715 12-Bit, 4-Channel SPI VOUT DAC

Product Details

Key Features

Applications/Uses

Simplified Block Diagram

Technical Docs

Data Sheet Breakout Board (BOB) for the MAX5715 12-Bit, 4-Channel SPI VOUT DAC Nov 04, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

Applications/Uses

  • Automatic Tuning
  • Communication Systems
  • Data Acquisition
  • Gain and Offset Adjustments
  • Portable Instrumentation
  • Power Amplifier Controls
  • Process Control and Servo Loops
  • Programmable Voltage and Current Sources

Description

Digital-to-analog converters (DACs) provide accurate output voltages for actuation and control in many electronic applications such as industrial, medical and RF systems. The MAX5715 is a highly accurate, four channel, 12-bit voltage output DAC. Development with DACs involves expertise in analog systems, power supplies, digital interfaces and firmware. Now, enter the MAX5715BOB to accelerate the development process.

The MAX5715BOB (Break Out Board) provides for rapid prototyping and development with the MAX5715 (a 12-bit, 4-channel, voltage-output DAC). MAX5715BOB interfaces to any Arduino™-compatible or mbed.org™ compatible platform system with expansion ports configurable for SPI communication. Additionally, the MAX5715BOB works with systems that have a Pmod™ connection, a 2 x 6 rightangle header at board edge (compatible with Digilentinc. com Pmod™ interface spec) Interface type 2A (expanded SPI) on 2x6 header at board edge. MAX5715BOB also comes with schematics, design files and firmware for immediate use and forking to future projects.

Simplified Block Diagram

MAX5715BOB: Board Photo MAX5715BOB: Board Photo Zoom icon

Technical Docs

Data Sheet Breakout Board (BOB) for the MAX5715 12-Bit, 4-Channel SPI VOUT DAC Nov 04, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .