Top

MAX5715AEVKIT

Evaluation Kit for the MAX5713, MAX5714, MAX5715A, and MAX5715B

Product Details

Key Features

Applications/Uses

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Wide Input Supply Range: 2.7V to 5.5V
  • Rail-to-Rail Buffered Output with 0.3Ω Output Impedance
  • High Precision with ±1 LSB INL (max)
  • Precision 10ppm (max) Selectable Internal References: 2.048V, 2.500V, or 4.096V
  • Independent Voltage for Digital I/Os: 1.8V to 5.0V
  • Demonstrates 4.5µs Settling Time of Buffered Output
  • Eliminates Level Shifters
  • Supports User-Supplied External Reference Up to 5.0V
  • Supports Entire Family of 12-/10-/8-Bit DACs
  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • USB-Powered (Cable Included)
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Automatic Tuning
  • Communication Systems
  • Data Acquisition
  • Gain and Offset Adjustments
  • Portable Instrumentation
  • Power Amplifier Controls
  • Process Control and Servo Loops
  • Programmable Voltage and Current Sources

Description

The MAX5715A evaluation kit (EV kit) demonstrates the MAX5715A 12-bit, 4-channel, low-power DAC with internal reference and buffered voltage output. The device is in a 14-pin TSSOP package. The EV kit provides controls to change the DAC's outputs, power operations, and references.

The EV kit includes a USB-to-SPI interface circuit. The EV kit features Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising the device's features.

The EV kit comes with the MAX5715AAUD+ installed, which is the 12-bit SPI version. Contact the factory for samples of the pin-compatible MAX5715BAUD+ (12-bit), MAX5714AUD+ (10-bit), and MAX5713AUD+ (8-bit) devices.

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .