Top

MAX5581EVCMODU

Evaluation Kit/Evaluation System for the MAX5580, MAX5581, MAX5582, MAX5583, MAX5584, and MAX5585

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Proven PC Board Layout
  • Windows® 98-/2000-/XP-Compatible Evaluation Software
  • Pushbutton Switches for Easy UPIO_ Evaluation
  • Fully Assembled and Tested

Applications/Uses

  • Automated Test Equipment (ATE)
  • Automatic Tuning
  • Digital Offset and Gain Adjustments
  • Fast Parallel DAC to Serial DAC Upgrades
  • Industrial Process Controls
  • Microprocessor (µP)-Controlled Systems
  • Motion Control
  • Portable Instrumentation
  • Power Amplifier Control
  • Programmable Attenuators
  • Programmable Voltage and Current Sources

Description

The MAX5581 evaluation system (EV system) is a complete, 4-channel, 12-bit, data-generation system. The MAX5581 EV system (MAX5581EVCMODU) consists of a MAX5581 evaluation kit (EV kit) and the Maxim CMODUSB command module. Order the EV kit (MAX5581EVKIT) separately if an SPI™ master or the CMODUSB command module is already available.

The EV kit comes with the MAX5581AETP installed. Contact the factory for free samples of the pin-compatible MAX5580_ETP–MAX5585ETP to evaluate these devices.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .