Top

MAX5550EVKIT

Evaluation Kit for the MAX5550 and MAX5548

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX5550 and MAX5548 Apr 14, 2008

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Windows 2000/XP/Vista (32-Bit)-Compatible Software
  • Supports SPI™ or I²C interface
  • USB-PC Connection (Cable Included)
  • USB Powered
  • 4-Pin DAC Output Signal Header
  • Accepts Through-Hole Current-Setting Resistors
  • Optional 1.25V On-Board Reference (MAX6161)
  • Proven PCB Layout
  • Lead-Free and RoHS-Compliant
  • Fully Assembled and Tested

Applications/Uses

  • PIN Diode Biasing
  • RF Attenuator Control
  • VCO Tuning

Description

The MAX5550 evaluation kit (EV kit) provides a proven design to evaluate the MAX5550 dual, 10-bit, programmable, 30mA, high-output-current DACs. The EV kit also includes Windows 2000/XP/Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX5550.

The MAX5550 EV kit printed-circuit board (PCB) comes with a MAX5550ETE+ installed. Contact the factory for free samples of the pin-compatible MAX5548ETE+.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX5550 and MAX5548 Apr 14, 2008

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.