Top

MAX5535EVKIT

Evaluation Kit for the MAX5535

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX5535 May 28, 2008

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Wide 1.8V to 5.5V Supply Range
  • USB-PC Connection (Cable Included)
  • USB Powered
  • Lead-Free and RoHS-Compliant
  • 4-Pin Signal Header
  • Accepts Through-Hole Gain-Setting Resistors
  • SPI™ Interface Terminals
  • Optional 2.5V On-Board Reference (MAX6126)
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Automatic Trimming and Calibration in Factory or Field
  • Chemical Sensor Cell Bias for Gas Monitors
  • Industrial Devices
  • Industrial Process Control and Remote Industrial Devices
  • Instrumentation
  • Portable Battery-Powered Devices
  • Programmable LCD Bias
  • Programmable Voltage and Current Sources
  • Remote Data Conversion and Monitoring

Description

The MAX5535 evaluation kit (EV kit) provides a proven design to evaluate the MAX5535 dual, 12-bit DACs. The EV kit also includes Windows® 2000/XP-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX5535.

The MAX5535 EV kit PCB comes with a MAX5535ETC+ installed. Contact the factory for free samples of the pin-compatible MAX553_ETC+, MAX552_ETC+, or MAX551_ETC+ devices. The hardware and software support evaluation of these devices as well.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX5535 May 28, 2008

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .