Top

MAX544XEVKIT

Evaluation Kit for the MAX5441, MAX5442, MAX5443, and MAX5444

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX5441, MAX5442, MAX5443, and MAX5444 May 14, 2012

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Provides Both Bipolar and Unipolar Output
  • On-Board +2.5V and +4.096V High-Precision Voltage References
  • On-Board Bipolar and Unipolar High-Precision Op Amps
  • Proven High-Performance 16-Bit DAC PCB Layout
  • High-Speed USB 2.0 USB-PC Connection (Cable Included)
  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Automated Test Equipment (ATE)
  • Data Acquisition
  • High-Resolution Offset and Gain Adjustment
  • Industrial Process Controls

Description

The MAX544X evaluation kit (EV kit) provides a proven design to evaluate the MAX5441–MAX5442 serial-input, voltage-output, 16-bit digital-to-analog convertors (DACs). The EV kit also includes Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising the features of these devices.

The DACs are controlled by an on-board MAXQ® microcontroller, which provides two separate SPI control interfaces.

The EV kit provides on-board +2.5V and +4.096V highprecision voltage references (MAX6126). The EV kit also provides precision bipolar and ultra-precision unipolar op amps, the MAX9632 (single) and MAX44251 (dual), respectively.

The EV kit comes with the +5V MAX5441AEUA+ and +5V MAX5442AEUB+ installed; however, it can also be used to evaluate other parts in the same family. Contact the factory for free samples of the pin-compatible devices shown in Table 1 in the full data sheet.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX5441, MAX5442, MAX5443, and MAX5444 May 14, 2012

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.