Top

MAX5312EVKIT

Evaluation Kit for the MAX5312

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX5312 Feb 29, 2008

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Evaluates ±10V or 0 to +10V Full-Scale Output-Voltage Swing
  • On-Board USB Interface Circuit for SPI™-Compatible Signals
  • USB-PC Connection (Cable Included)
  • On-Board Pads for User-Supplied SPI-Compatible Signals
  • Proven PCB Layout
  • Evaluates the MAX5312EAE+ in a 16-Pin SSOP Package
  • Windows 2000/XP/Vista (32-Bit)-Compatible Software
  • Fully Assembled and Tested
  • Lead-Free and RoHS-Compliant

Applications/Uses

  • Analog I/O Boards
  • Automated Test Equipment (ATE)
  • Data Acquisition Systems
  • Industrial Automation
  • Industrial Process Controls
  • Motor Control

Description

The MAX5312 evaluation kit (EV kit) provides a proven design to evaluate the MAX5312 ±10V, 12-bit, serial voltage-output digital-to-analog converter (DAC). The EV kit also includes Windows 2000/XP/Vista® (32-bit)-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX5312. The MAX5312 EV kit printed circuit board (PCB) comes with a MAX5312EAE+ installed.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX5312 Feb 29, 2008

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .