Top

MAX5216EVKIT

Evaluation Kit for the MAX5214 and MAX5216

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX5214 and MAX5216 Jul 07, 2011

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • Supports 14-Bit and 16-Bit DACs
  • On-Board Microcontroller to Generate SPI™ Commands
  • USB Powered (Cable Included)
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • 2-Wire Sensors
  • Automatic Test Equipment
  • Automatic Tuning
  • Communication Systems
  • Gain and Offset Adjustment
  • Portable Instrumentation
  • Power Amplifier Control
  • Process Control and Servo Loops
  • Programmable Voltage and Current Sources

Description

The MAX5216 evaluation kit (EV kit) demonstrates the MAX5216 16-bit low-power, high-performance, buffered digital-to-analog converter (DAC). The EV kit includes Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX5216.

The EV kit comes with the MAX5216GUA+ installed. Contact the factory for samples of the pin-compatible MAX5214GUA+ (14-bit, low-power version).

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX5214 and MAX5216 Jul 07, 2011

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .