Top

MAX5138EVKIT

Evaluation Kit for the MAX5138 and MAX5139

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX5138 and MAX5139 Mar 16, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Windows 2000/XP- and Windows Vista (32-Bit)-Compatible Software
  • Supports Standard SPI™ Interface
  • USB-PC Connection (Cable Included)
  • USB Powered
  • 8-Pin DAC Output Signal Header
  • Proven PCB Layout
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested

Applications/Uses

  • Automatic Test Equipment
  • Automatic Tuning
  • Communication Systems
  • Data Acquisition
  • Gain and Offset Adjustment
  • Portable Instrumentation
  • Power-Amplifier Control
  • Process Control and Servo Loops
  • Programmable Voltage and Current Sources

Description

The MAX5138 evaluation kit (EV kit) provides a proven design to evaluate the MAX5138 16-bit, low-power, digital-to-analog converter (DAC). The EV kit also includes Windows® 2000/XP- and Windows Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX5138.

The MAX5138 EV kit PCB comes with a MAX5138BGTE+ installed. Contact the factory for free samples of the pin-compatible MAX5139GTE+ to evaluate this device.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX5138 and MAX5139 Mar 16, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .