Top

MAX5116EVKIT

Evaluation Kit for the MAX5116 and MAX5109

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX5116 and MAX5109 Oct 02, 2008

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Power-On Recall from Nonvolatile Registers
  • 2.7V to 5.25V Operation
  • Configurable Device Address
  • On-Board USB Interface Circuit for I²C-Compatible Signals
  • USB-PC Connection (Cable Included)
  • USB Powered
  • PCB Pads for User-Supplied I²C-Compatible Signals
  • Proven PCB Layout
  • Evaluates the MAX5116EEE+ and MAX5109EEE+ 16-Pin QSOP
  • Windows 2000/XP/Vista (32-Bit)-Compatible Software
  • Fully Assembled and Tested
  • Lead-Free and RoHS Compliant

Applications/Uses

  • ATE Calibration
  • Digital Gain and Offset Adjustments
  • Laser Biasing
  • Portable Instrumentation
  • Power-Amp Bias Control
  • Programmable Attenuators

Description

The MAX5116 evaluation kit (EV kit) provides a proven design to evaluate the MAX5116 nonvolatile, quad, 8-bit DAC with 2-wire serial interface. The EV kit also includes Windows® 2000/XP/Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX5116.

The MAX5116 EV kit printed-circuit board (PCB) comes with the MAX5116EEE+ installed. The MAX5116 EV kit can also be used to evaluate the MAX5109. Contact the factory for free samples of the MAX5109EEE+ device.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX5116 and MAX5109 Oct 02, 2008

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .