Top

MAX5113EVKIT

Evaluation Kit for the MAX5112/MAX5113/MAX5832

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • On-Board +3.0V Regulator Accepts +5.5V to +3.35V Supply Range
  • On-Board -5.2V Regulator Accepts -6.5V to -5.24V Supply Range
  • Windows XP, Windows Vista, Windows 7, and Windows 10-Compatible Software
  • USB-PC Connection (Cable Included)
  • On-Board Diode and Resistive Loads
  • SPI™ Interface Terminals (MAX5113)
  • I2C Interface Terminals (MAX5112/MAX5832)
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Tunable Laser Diode Biasing

Description

The MAX5113 evaluation kit (EV kit) provides a proven design to evaluate the MAX5113 9-channel, 14-bit current DAC. The EV kit also includes Windows XP®-, Windows Vista®-, Windows® 7, and Windows 10-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the device.

The EV kit comes with a MAX5113GTJ+ installed. Contact the factory for free samples of the pin-compatible MAX5112GTJ+ or MAX5832GWX+ to evaluate these devices.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.