Top

MAX5110EVKIT

Evaluation Kit for the MAX5110

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX5110 Oct 25, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • On-Board +3.0V Regulator Accepts +5.5V to +3.35V Supply Range
  • On-Board -5.2V Regulator Accepts -6.5V to -5.24V Supply Range
  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • USB-PC Connection (Cable Included)
  • On-Board Diode and Resistive Loads
  • SPI™ Interface Terminals (MAX5110)
  • I²C Interface Terminals (MAX5111)
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Tunable Laser Diode Biasing

Description

The MAX5110 evaluation kit (EV kit) provides a proven design to evaluate the MAX5110 9-channel, 14-bit current DAC. The EV kit also includes Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the device.

The EV kit comes with a MAX5110GTJ+ installed. Contact the factory for free samples of the pin-compatible MAX5111GTJ+ to evaluate this device.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX5110 Oct 25, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .