Top

MAX22000EVKIT

Evaluation Kit for the MAX22000

Product Details

Key Features

Applications/Uses

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • All Modes Accessible: Voltage Input, Voltage Output, Current Input, Current Output, and Temperature Measurement
  • Accesses All Spare Inputs
  • Includes MAX14914A Industrial Digital I/O
  • Windows® 10, Windows 8.1, and Windows 7 Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Distributed Control Systems
  • Process Control
  • Programmable Automation Controllers (PAC)
  • Programmable Logic Controllers (PLC)

Description

The MAX22000 evaluation kit (EV kit) provides the hardware and software necessary to evaluate the MAX22000 industrial configurable analog I/O, both natively, and in conjunction with the MAX14914A industrial digital I/O. The MAX22000 EV kit communicates with a graphical user interface (GUI) running on a PC through a USB port.

Simplified Block Diagram

MAX22000EVKIT: Board Photo MAX22000EVKIT: Board Photo Zoom icon

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .