Top

MAX19681EVKIT

Evaluation Kit for the MAX19681

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX19681 Oct 08, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 1.5Gsps Maximum DAC Update Rate
  • Direct Interface with Maxim HSDCEP Data Source Board Using QSH Connectors
  • Proven 12-Layer PCB Design
  • On-Board Reference Circuitry
  • On-Board Power-On Reset
  • On-Board Clock Interface
  • Wideband Output Transformer Supports from < 30MHz to > 2000MHz
  • Fully Assembled and Tested
  • Data Source (FPGA) Board Available (Order HSDCEP)

Applications/Uses

  • Arbitrary Waveform Generators
  • Automatic Test Equipment
  • Direct Digital Generation of Wideband RF Signals Up to 750MHz
  • Direct Digital Synthesis
  • Magnetic Resonance Imaging
  • Video Distribution
  • Wideband Communications

Description

The MAX19681 evaluation kit (EV kit) is a fully assembled and tested PCB that contains all the components necessary to evaluate the performance of the MAX19681 12-bit, 1.5Gsps direct RF synthesis digital-to-analog converter (DAC). The EV kit board includes wideband transformers for differential-to-single-ended conversion of the DAC output and for single-ended-to-differential conversion of the DAC clock.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX19681 Oct 08, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .