MAX5527EVKIT

Evaluation Kit for the MAX5527


Please check latest availability status for a specific part variant.

Description

The MAX5527 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that evaluates the digital potentiometer. Included software generates the required signals for one-time-programmable (OTP) operation and allows easy control of the wiper position. An on-board 8-pin µMAX® socket eases replacement of the device. The EV kit connects to a standard IBM-compatible PC parallel (printer) port.

Windows® 98/2000/XP-compatible software provides a user-friendly interface to exercise the MAX5527's features. The program is menu driven and offers a graphic user interface.

This EV kit can also be used to evaluate the MAX5528 and MAX5529 digital potentiometers.

Key Features

  • On-Board 8-Pin µMAX Socket
  • Windows 98/2000/XP Evaluation Software
  • Software Adjusts and Programs Wiper Position
  • Fully Assembled and Tested

Applications/Uses

  • Mechanical Potentiometer Replacements
  • Products Using One-Time Factory Calibration

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources