Top

MAX5488EVKIT

Evaluation Kit for the MAX5488

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX5488 Aug 24, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Power-On Recall of Wiper Position from Nonvolatile Memory
  • 2.7V to 5.25V Single-Supply Operation
  • SPI-Compatible Serial Interface
  • Convenient GUI Software
  • Labeled Test Points for H_, W_, and L_
  • Assembled and Tested USB-Compatible PCB Layout
  • Socketed 16-Pin Thin QFN-EP (3mm x 3mm)
  • Evaluates MAX5487/MAX5488/MAX5489

Applications/Uses

  • Audio Volume Control
  • LCD Screen Adjustment
  • Low-Drift Programmable Filters
  • Low-Drift Programmable-Gain Amplifiers
  • Mechanical Potentiometer Replacement

Description

The MAX5488 evaluation kit (EV kit) is an assembled and tested printed-circuit board (PCB) that demonstrates the functionality of the MAX5488 dual, 256-tap, nonvolatile, SPI-interface, linear-taper digital potentiometer. Windows® 98SE/2000/XP-compatible software provides a handy user interface to exercise the features of the MAX5488.

The tiny 16-pin, 3mm x 3mm, thin QFN-packaged device is socketed, allowing for easy evaluation of the MAX5487 (10kΩ end-to-end resistance), MAX5488 (50kΩ end-to-end resistance), or MAX5489 (100kΩ end-to-end resistance) ICs. To evaluate the MAX5487 or the MAX5489, request a free sample (ETE suffix) along with the MAX5488 EV kit.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX5488 Aug 24, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .