Top

MAX5474EVKIT

Evaluation Kit for the MAX5474

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX5474 Nov 20, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 2.7V to 5.25V Single-Supply Operation
  • Power-On Recall of Wiper Position from Nonvolatile Memory
  • On-Board USB Interface Circuit
  • USB Powered
  • USB-PC Connection (Cable Included)
  • Stand-Alone Operation Using On-Board Switches
  • PCB Pads for User-Supplied Microcontroller Interface Signals
  • PCB Pads for Potentiometer Signals (L, W, H)
  • Proven USB-Compatible PCB Layout
  • Evaluates the MAX5474/MAX5475 in 8-Pin SOT23 Package
  • Windows 2000/XP/Vista (32-Bit)-Compatible Software
  • Fully Assembled and Tested

Applications/Uses

  • Audio Volume Control
  • Liquid-Crystal Display (LCD) Screen Adjustment
  • Mechanical Potentiometer Replacements
  • Programmable Filters

Description

The MAX5474 evaluation kit (EV kit) is an assembled and tested printed-circuit board (PCB) that evaluates the MAX5474 IC. The MAX5474 is a 32-tap, 50kΩ nonvolatile, linear-taper digital potentiometer. Windows® 2000/XP/Vista-compatible software is available to provide a convenient user interface for exercising the MAX5474 features.

The MAX5474 EV kit provides three options to control the MAX5474 wiper position using logic-input signals. The MAX5474 logic-input signals can be controlled by an on-board USB interface circuit, PCB interfacing pads, or switches on the EV kit circuit for stand-alone operation.

The EV kit can operate from a 3.3V source generated from the USB interface circuit or from a 2.7V to 5.25V external DC power supply. The EV kit can also evaluate the MAX5475 (100kΩ) after IC replacement (U1).

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX5474 Nov 20, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.