Top

MAX5395LEVKIT

Evaluation Kit for the MAX5395L, MAX5395M, and MAX5395N

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX5395L, MAX5395M, and MAX5395N Jun 03, 2013

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 1.7V to 5.5V Wide Input Supply Range
  • Supports All I²C Family of Devices: 10kΩ, 50kΩ, and 100kΩ End-to-End Resistance
  • On-Board Microcontroller to Generate I²C Commands
  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • USB-Powered (Cable Included)
  • Fully Assembled and Tested with Proven PCB Layout

Applications/Uses

  • Automotive Electronics
  • Battery-Powered Systems
  • Mechanical Potentiometer Replacement
  • Portable Electronics
  • System Calibration

Description

The MAX5395L evaluation kit (EV kit) demonstrates the MAX5395L single, 256-tap volatile, low-voltage linear digital potentiometer. The device comes in an 8-pin TDFN-EP package. The EV kit provides controls to adjust the wiper and shutdown modes.

The digital potentiometer is controlled by an on-board MAXQ® microcontroller that provides an I²C interface. The EV kit features Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a simple graphical-user interface (GUI) for exercising the device features.

The EV kit comes with the MAX5395LATA+ (10kΩ end-to-end resistance) installed. Contact the factory for samples of the pin-compatible MAX5395MATA+ (50kΩ end-to-end resistance) and MAX5395NATA+ (100kΩ end-to-end resistance).

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX5395L, MAX5395M, and MAX5395N Jun 03, 2013

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .