Top

MAX5389EVKIT

Evaluation Kit for the MAX5389

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX5389 May 14, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 2.8V to 5.5V Single-Supply Operation
  • 2.6V or 3.3V MAX5389 VDD input
  • Supports Pushbutton or Stand-Alone Digital Input Interfacing

Applications/Uses

  • Adjustable Voltage References/Linear Regulators
  • Audio Mixing
  • Automotive Electronics
  • Low-Drift Programmable Filters and Amplifiers
  • Low-Voltage Battery Applications
  • Mechanical Potentiometer Replacement
  • Programmable Delays and Time Constants

Description

The MAX5389 evaluation kit (EV kit) is an assembled and tested PCB that features the MAX5389M 50kΩ dual digital potentiometer. The EV kit provides a mechanical pushbutton-controlled interface or a user-supplied digital interface for the IC digital inputs for changing the potentiometer wipers.

The EV kit operates from an external 2.8V to 5.5V power supply applied at the VIN and GND PCB pads. The MAX5389 operates from a 2.6V to 5.5V VDD supply. Additional LDO regulators are provided to operate the MAX5389 VDD input at 2.6V or 3.3V. The on-board regulators require a 200mV overhead above their respective outputs.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX5389 May 14, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .