Top

MAX5128EVKIT+

Evaluation Kit/Evaluation System for the MAX5128

Product Details

Key Features

Applications/Uses

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Powered and Controlled from Standard USB Interface (MAX5128EVCMAXQU+)
  • 2.7V to 5.25V Single-Supply Operation
  • Windows 98SE/2000/XP-Compatible Evaluation Software
  • Easy-to-Use Menu-Driven Software
  • Supports Pushbutton Inputs or CPU-Generated Inputs
  • Fully Assembled and Tested

Applications/Uses

  • Backlight Adjustment
  • Bias Setting for Radios
  • Fiber-Module Bias Setting
  • LED Bias Adjustment
  • Portable Consumer Electronics
  • Power-Supply Modules
  • VCOM Adjustment for LCD Panels

Description

The MAX5128 evaluation kit (EV kit) is a fully assembled and tested surface-mount printed-circuit board (PCB) that evaluates the MAX5128 22kΩ, linear-taper digital potentiometer. The EV kit provides both a mechanical pushbutton-controlled interface and a microprocessor-controlled interface.

The MAX5128 evaluation system (EV system) consists of the MAX5128 EV kit and the Maxim CMAXQUSB+ command module. The EV kit includes Windows® 98SE/2000/XP-compatible software that provides a professional user interface for exercising the MAX5128's features. The program is menu driven and offers a graphical user interface (GUI) complete with control buttons and a track bar.

Order the complete EV system (MAX5128EVCMAXQU+) for comprehensive evaluation of the MAX5128 using a PC. Order just the EV kit (MAX5128EVKIT+) if the CMAXQUSB+ module has already been purchased with a previous Maxim EV system.

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .