DS3503

NV, I²C, Stepper Potentiometer

Low-Cost VCOM Calibrator with Anti-Image-Stick Features


Please check latest availability status for a specific part variant.

Description

The DS3503 features two synchronized stepping digital potentiometers: one 7-bit potentiometer with RW as its output, and another potentiometer with Y as its output. Both potentiometers reference the RH and RL terminals and feature an output voltage range of up to 15.5V. In addition, both potentiometer outputs can be stepped up and down by configuring the control registers. Programming is accomplished by an I²C-compatible interface that can operate at speeds of up to 400kHz.
DS3503: Typical Operating Circuit DS3503: Typical Operating Circuit Enlarge+

Key Features

  • 128 Wiper Tap Points
  • Full-Scale Resistance: 5kΩ
  • Programmable Logic Lets WR Step Up and Down with Timing Controlled by SYNC Input
  • Second Potentiometer Output Pin (Y) Centered at Position 40h
  • I²C-Compatible Serial Interface
  • Digital Operating Voltage: 2.7V to 3.6V
  • Analog Operating Voltage: 4.5V to 15.5V
  • Operating Temperature: -40°C to +100°C
  • 10-Pin µSOP Package

Applications/Uses

  • Instrumentation and Industrial Controls
  • Mechanical Potentiometer Replacement
  • TFT-LCD VCOM Calibration
Product Reliability Reports: DS3503.pdf 
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources