Our portfolio of data converters is one of the largest in the industry. Our broad selection of analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and analog front-end ICs can be used in a variety of applications including industrial, communication, automotive and consumer products. A wide range of precision conversion ICs include features such as low noise, successive-approximation register (SAR), sigma delta conversion, and integrated programmable gain amplifiers (PGAs). Data converter resolution from 8-bit to 24-bit and sample rates up to 3Msps are available with interfaces such as SPI, I2C and parallel. Our small, low power data converters include unique options such as smart sequencers and beyond-the-rail capability.
Application Notes
Tutorials
White Papers
Technical Documentation