Low-Power ADC ICs

A "low power" analog-to-digital converter (ADC) consumes less power than most of other similar products on the market for a given application. There isn't a power specification that immediately qualifies an ADC as a low-power product because various applications and architectures have different thresholds for what is considered low power. This page highlights Maxim's lowest power ADCs for many applications.

It is very difficult to select a "low power" product from a parametric table because for most ADCs the power requirements scale with sampling rate. A product that uses very low power at low sampling rates can also consume high power when it is used at high sampling rates.

The links below refer to Maxim's lowest power ADCs and are recommended for use in portable, handheld products, or battery powered designs. Because their power usage is generally scalable with sampling rate, the designer will generally select the lowest sampling rate to meet the design specification in order to conserve power.

Low-Power High-End SAR ADCs 
Low-Power High-End Sigma Delta ADC 
Low-Power Mid-Range ADCs 

Here is a sampling of Maxim's best low-power ADCs:

1-Wire Technology Overview - Part 2

In “1-Wire Technology Overview - Part 1," you learned about the 1-Wire® protocol. In part 2, learn how the 1-Wire communication protocol can be used in authentication, memory, and temperature sensing applications.

Learn more: 1-Wire ›

1-Wire Technology Overview - Part 1

Learn how the 1-Wire® communication protocol works, its advantages over other types of serial communication, common implementation configurations, and popular 1-Wire applications. In the next video, “1-Wire Technology Overview - Part 2,” you’ll learn how the 1-Wire protocol is used in applications.

Learn more: 1-Wire ›

Unlocking Human Performance with MAX32652

 

With 3MB flash, 1MB SRAM, and multiple memory-expansion interfaces, the MAX32652 provides the onboard memory and processing power at low power consumption WHOOP needed.

Featured products: MAX32652, MAX14745, MAX17223

Read Their Story ›

[Internal] Introduction to the MAXM17633 MAXM17634 MAXM17635 4.5V to 36V, 2A Himalaya uSLIC Step-Down Power Modules

This video provides an introduction to Maxim’s 4.5V to 36V, 1A High Efficiency, Synchronous DC-DC Step-Down uSLIC Power modules – the MAXM17633/4/5.

[Distributor] Introduction to the MAXM17633 MAXM17634 MAXM17635 4.5V to 36V, 2A Himalaya uSLIC Step-Down Power Modules

This video provides an introduction to Maxim’s 4.5V to 36V, 1A High Efficiency, Synchronous DC-DC Step-Down uSLIC Power modules – the MAXM17633/4/5.

Introduction to the MAX77504 14Vin 3A High Efficiency Buck Converter

This video provides an introduction to Maxim's 14Vin 3A High-Efficiency Buck Converter - the MAX77504.

Introduction to the MAX86171 Best-in-Class Optical Pulse Oximeter and Heart-Rate Sensor AFE for Wearable Health

This video provides an introduction to Maxim's Best-in-Class Optical Pulse Oximeter and Heart-Rate Sensor AFE for Wearable Health - the MAX86171

Introduction to the MAX77501 110VPK-PK High Efficiency Piezo Haptic Actuator Boost Driver

This video provides an introduction to Maxim’s first high voltage high efficiency piezo haptic driver – the MAX77501.

Introduction to the DS28C50 DeepCover® Secure SHA-3 Authenticator with ChipDNATM PUF Protection

This video provides an introduction to Maxim's DeepCover® Secure SHA-3 Authenticator with ChipDNATM PUF Protection - the DS28C50.

Introduction to the MAX20412 Automotive Low-Voltage 2-Channel Step-Down Controller

This video provides an introduction to the MAX20412, a dual-output, high-efficiency synchronous step-down controller IC that operates with a 3.0V to 5.5V input voltage range and provides a 0.25V to 1.275V output voltage range.

Introduction to the MAX14813 Ultra-Compact Octal 3L/Quad 5L Pulser with T/R Switches and Beamforming Capability

This video provides an introduction to Maxim's Ultra-Compact Octal 3L/Quad 5L Pulser with T/R Switches and Beamforming Capability - the MAX14813.

Evaluation Platform for Wrist-Based Heart-Rate and SpO2 Monitoring

MAXREFDES103#: Health Sensor Band

Demonstrates the high sensitivity and algorithm processing functions of health-sensing applications.

Learn more ›

3.5V to 36V Ideal Diode Controllers with Voltage and Current Circuit Breaker

MAX16141/MAX16141A

Mitigates high-voltage transient spikes, fast (0.3µs typ) shutdown response prevents reverse currents, and 5μA (typ) shutdown current reduces battery drain.

Learn more ›

Transimpedance Amplifier with 100mA Input Current Clamp for Automotive LiDAR

MAX40660

Small 3x3 TDFN with wide 490MHz bandwidth captures road condition detail and low 2.1 pA/√/Hz\ noise density reduces signal distortion and misinterpretation.

Learn more ›

280ps High-Speed Comparator, Ultra-Low Dispersion with LVDS Outputs

MAX40026

10ps overdrive delay at 20mV to 100mV output drive (dispersion) for 0.018cm time-of-flight measurement error in 2mm x 2mm TDFN.

Learn more ›

Introduction to the MAX25249 MAX25249B Quad Output Mini PMIC for Automotive Camera Applications

This video provides an introduction to Maxim’s Flexible Mini Dual 2.2MHz, 500mA Buck Converter with LDOs for Automotive Camera Supplies – the MAX25249 and MAX25249B

Introduction to the MAX98360A MAX98360B MAX98360C MAX98360D Tiny, Cost-Effective, Plug and Play Digital Class-D Amplifier

This video provides an introduction to Maxim's Tiny, Cost-Effective, Plug and Play Digital Class-D Amplifier - the MAX98360A MAX98360B MAX98360C MAX98360D

[Distributor] Introduction to the DS28C39 DeepCover Secure ECDSA Bidirectional Authenticator with ChipDNA PUF Protection

This video provides an introduction to Maxim's DeepCover Secure ECDSA Bidirectional Authenticator with ChipDNA PUF Protection - the DS28C39.

[Internal] Introduction to the DS28C39 DeepCover Secure ECDSA Bidirectional Authenticator with ChipDNA PUF Protection

This video provides an introduction to Maxim's DeepCover Secure ECDSA Bidirectional Authenticator with ChipDNA PUF Protection - the DS28C39.

Meeting Food Quality Criteria

 

"For our purpose, the iButton is the perfect choice because it’s so small, robust, and can be reused many times.”
 -Dr. Thijs Defraeye, Laboratory for Biomimetic Membranes and Textiles, Empa


Featured product: DS1922L

Read Their Story ›

Introduction to the MAX20340 Bidirectional DC Powerline Communication Management IC

This video provides an introduction to Maxim's Bidirectional DC Powerline Communication Management IC - the MAX20340.

[Distributor] Introduction to the MAX20340 Bidirectional DC Powerline Communication Management IC

This video provides an introduction to Maxim's Bidirectional DC Powerline Communication Management IC - the MAX20340.

[Internal] Introduction to the MAX20340 Bidirectional DC Powerline Communication Management IC

This video provides an introduction to Maxim's Bidirectional DC Powerline Communication Management IC - the MAX20340.

How to Measure Current with the MAX4173 Current-Sense Amplifier and a Microcontroller

In this video, Sean uses the MAX4173 Evaluation Kit together with an Arduino® Uno to measure current. He also discusses the principle behind measuring current and why a current-sense amplifier is a very useful addition to this technique.

Learn more › MAX4173

[Internal] Introduction to the MAX77504 14Vin 3A High Efficiency Buck Converter

This video provides an introduction to Maxim's 14Vin 3A High-Efficiency Buck Converter - the MAX77504.

[Distributor] Introduction to the MAX77504 14Vin 3A High Efficiency Buck Converter

This video provides an introduction to Maxim's 14Vin 3A High-Efficiency Buck Converter - the MAX77504.

[Internal] Introduction to the MAX86171 Best-in-Class Optical Pulse Oximeter and Heart-Rate Sensor AFE for Wearable Health

This video provides an introduction to Maxim's Best-in-Class Optical Pulse Oximeter and Heart-Rate Sensor AFE for Wearable Health - the MAX86171

[Distributor] Introduction to the MAX86171 Best-in-Class Optical Pulse Oximeter and Heart-Rate Sensor AFE for Wearable Health

This video provides an introduction to Maxim's Best-in-Class Optical Pulse Oximeter and Heart-Rate Sensor AFE for Wearable Health - the MAX86171

Ultra-Low Power Octal, Digital Input Translator/Serializer

MAX31910

Translates, conditions, and serializes digital output of industrial sensors and switches.

Learn more ›

Octal, High-Speed, Industrial, High-Side Switch

MAX14900E

Fast 24V driver, low propagation delay, and 100kHz load-switching speed for high-speed PLCs.

Learn more ›

Creating Assistive Devices with Maxim Biosensors

 

"You have a solution (Health Sensor Platform 2.0) that is really quite excellent. I was able to leverage everything. All the sensors are Maxim sensors."
 -Marty Stone, Founder and President, Atec Inc.


Featured products: MAX30001, Health Sensor Platform 2.0, MAX86141, MAX30205, MAX32630, MAX20303, MAX32664

Read Their Story ›

[Internal] Introduction to the MAX77501 110VPK-PK High Efficiency Piezo Haptic Actuator Boost Driver

This video provides an introduction to Maxim’s first high voltage high efficiency piezo haptic driver – the MAX77501.

[Distributor] Introduction to the MAX77501 110VPK-PK High Efficiency Piezo Haptic Actuator Boost Driver

This video provides an introduction to Maxim’s first high voltage high efficiency piezo haptic driver – the MAX77501.

[Distributor] Introduction to the DS28C50 DeepCover® Secure SHA-3 Authenticator with ChipDNATM PUF Protection

This video provides an introduction to Maxim's DeepCover® Secure SHA-3 Authenticator with ChipDNATM PUF Protection - the DS28C50.

[Internal] Introduction to the DS28C50 DeepCover® Secure SHA-3 Authenticator with ChipDNATM PUF Protection

This video provides an introduction to Maxim's DeepCover® Secure SHA-3 Authenticator with ChipDNATM PUF Protection - the DS28C50.

[Internal] Introduction to the MAX20412 Automotive Low-Voltage 2-Channel Step-Down Controller

This video provides an introduction to the MAX20412, a dual-output, high-efficiency synchronous step-down controller IC that operates with a 3.0V to 5.5V input voltage range and provides a 0.25V to 1.275V output voltage range.

[Distributor] Introduction to the MAX20412 Automotive Low-Voltage 2-Channel Step-Down Controller

This video provides an introduction to the MAX20412, a dual-output, high-efficiency synchronous step-down controller IC that operates with a 3.0V to 5.5V input voltage range and provides a 0.25V to 1.275V output voltage range.

[Distributor] Introduction to the MAX14813 Ultra-Compact Octal 3L/Quad 5L Pulser with T/R Switches and Beamforming Capability

This video provides an introduction to Maxim's Ultra-Compact Octal 3L/Quad 5L Pulser with T/R Switches and Beamforming Capability - the MAX14813.

[Internal] Introduction to the MAX14813 Ultra-Compact Octal 3L/Quad 5L Pulser with T/R Switches and Beamforming Capability

This video provides an introduction to Maxim's Ultra-Compact Octal 3L/Quad 5L Pulser with T/R Switches and Beamforming Capability - the MAX14813.

[Internal] Introduction to the MAX25249 MAX25249B Quad Output Mini PMIC for Automotive Camera Applications

This video provides an introduction to Maxim’s Flexible Mini Dual 2.2MHz, 500mA Buck Converter with LDOs for Automotive Camera Supplies – the MAX25249 and MAX25249B

[Distributor] Introduction to the MAX25249 MAX25249B Quad Output Mini PMIC for Automotive Camera Applications

This video provides an introduction to Maxim’s Flexible Mini Dual 2.2MHz, 500mA Buck Converter with LDOs for Automotive Camera Supplies – the MAX25249 and MAX25249B

[Internal] Introduction to the MAX98360A MAX98360B MAX98360C MAX98360D Tiny, Cost-Effective, Plug and Play Digital Class-D Amplifier

This video provides an introduction to Maxim's Tiny, Cost-Effective, Plug and Play Digital Class-D Amplifier - the MAX98360A MAX98360B MAX98360C MAX98360D

[Distributor] Introduction to the MAX98360A MAX98360B MAX98360C MAX98360D Tiny, Cost-Effective, Plug and Play Digital Class-D Amplifier

This video provides an introduction to Maxim's Tiny, Cost-Effective, Plug and Play Digital Class-D Amplifier - the MAX98360A MAX98360B MAX98360C MAX98360D

[Distributor] Introduction to the MAX20057 MAX20457 MAX20458 36V Boost Controller with Two Synchronous Buck Converters (3.5A/2A) for Automotive Applications

This video provides an introduction to Maxim's Synchronous Buck Converters for Automotive Applications.

Introduction to the MAX20057 MAX20457 MAX20458 36V Boost Controller with Two Synchronous Buck Converters (3.5A/2A) for Automotive Applications

This video provides an introduction to Maxim's Synchronous Buck Converters for Automotive Applications.

[Internal] Introduction to the MAX20057 MAX20457 MAX20458 36V Boost Controller with Two Synchronous Buck Converters (3.5A/2A) for Automotive Applications

This video provides an introduction to Maxim's Synchronous Buck Converters for Automotive Applications.

[Distributor] Introduction to the MAX40056F/T/U Bidirectional Current Sense Amplifier with PWM-Rejection

This video provides an introduction to the MAX40056, a bi-directional current-sense amplifier with an input common-mode range that extends from -0.1Vto +65V together with protection against negative inductive kickback voltages to -5V.

Introduction to the MAX40056F/T/U Bidirectional Current Sense Amplifier with PWM-Rejection

This video provides an introduction to the MAX40056, a bi-directional current-sense amplifier with an input common-mode range that extends from -0.1Vto +65V together with protection against negative inductive kickback voltages to -5V.

[Internal] Introduction to the MAX40056F/T/U Bidirectional Current Sense Amplifier with PWM-Rejection

This video provides an introduction to the MAX40056, a bi-directional current-sense amplifier with an input common-mode range that extends from -0.1Vto +65V together with protection against negative inductive kickback voltages to -5V.

[Distributor] Introduction to the MAX20075D, MAX20076D, MAX20076E, MAX25276D 36V, 600mA/1.2A Mini Buck Converter with 3.5µA IQ

This video provides an introduction to Maxim's 36V, 600mA/1.2A Mini Buck Converter with 3.5µA IQ - the MAX20075D MAX25275 MAX20076D MAX25276D

[Distributor] Introduction to the MAX17673 MAX17673A Integrated 4.5V to 60V Synchronous 1.5A High Voltage Buck and Dual 2.7V to 5.5V, 1A Buck Regulators

This video provides an introduction to the MAX17673, an integrated 4.5V to 60V Synchronous 1.5A High Voltage Buck and Dual 2.7V to 5.5V, 1A Buck Regulators.

[Internal] Introduction to the MAX20075D, MAX20076D, MAX20076E, MAX25276D 36V, 600mA/1.2A Mini Buck Converter with 3.5µA IQ

This video provides an introduction to Maxim's 36V, 600mA/1.2A Mini Buck Converter with 3.5µA IQ - the MAX20075D MAX25275 MAX20076D MAX25276D

Introduction to the MAX17673 Integrated 4.5V to 60V Synchronous 1.5A High Voltage Buck and Dual 2.7V to 5.5V, 1A Buck Regulators

This video provides an introduction to the MAX17673, an integrated 4.5V to 60V Synchronous 1.5A High Voltage Buck and Dual 2.7V to 5.5V, 1A Buck Regulators.

[Internal] Introduction to the MAX17673 MAX17673A Integrated 4.5V to 60V Synchronous 1.5A High Voltage Buck and Dual 2.7V to 5.5V, 1A Buck Regulators

This video provides an introduction to the MAX17673, an integrated 4.5V to 60V Synchronous 1.5A High Voltage Buck and Dual 2.7V to 5.5V, 1A Buck Regulators.

How to Set Up a SerDes Reverse Control Channel When PCLK is Not Available - Using the MAX96705/MAX96706 GMSL SerDes

Learn how to establish the I2C reverse control channel when PCLK is not available using the MAX96705 Gigabit Multimedia Serial Link (GMSL) serializer and MAX96706 GMSL deserializer.

Also see: How do I program the remote side of a SerDes link when PCLK is not present?

Learn more: MAX96705 16-Bit GMSL Serializer ›

Learn more: MAX96706 14-Bit GMSL Deserializer ›

Automotive displays

Bigger, sharper automotive displays benefit from highly integrated power management ICs.

[Internal] Introduction to the MAX17823B MAX17841B Automotive 12-Channel High-Voltage Data Acquisition System with SPI Communication Interface

This video provides an introduction to Maxim's Automotive 12-Channel High-Voltage Data Acquisition System with SPI Communication Interface - the MAX17823B and MAX17841B.

[Distributor] Introduction to the MAX17823B MAX17841B Automotive 12-Channel High-Voltage Data Acquisition System with SPI Communication Interface

This video provides an introduction to Maxim's Automotive 12-Channel High-Voltage Data Acquisition System with SPI Communication Interface - the MAX17823B and MAX17841B.

[Distributor] Introduction to the MAX15162 8V to 60V Smart Dual 1.5A Circuit Breaker with Accurate Current Monitoring  

This video provides an introduction to Maxim's 8V to 60V Smart Dual 1.5A Circuit Breaker with Accurate Current Monitoring - the MAX15162.

[Internal] Introduction to the MAX15162 8V to 60V Smart Dual 1.5A Circuit Breaker with Accurate Current Monitoring  

This video provides an introduction to Maxim's 8V to 60V Smart Dual 1.5A Circuit Breaker with Accurate Current Monitoring - the MAX15162.

[Internal] Introduction to the MAX20459 Automotive High-Current Step-Down Converter with USB-C Protection/Host Charger

This video provides an introduction to Maxim's Automotive High-Current Step-Down Converter with USB-C Protection/Host Charger - the MAX20459.

[Distributor] Introduction to the MAX20459 Automotive High-Current Step-Down Converter with USB-C Protection/Host Charger

This video provides an introduction to Maxim's Automotive High-Current Step-Down Converter with USB-C Protection/Host Charger - the MAX20459.

[Internal] Introduction to the MAX32570 Low Power ARM Cortex-M4 Microcontroller for Secure Applications

This video provides an introduction to Maxim's Low Power ARM Cortex-M4 Microcontroller for Secure Applications - the MAX32570.

MAXREFDES103#

The MAXREFDES103# is a full wrist-worn wearable reference design for heart-rate, heart-rate variability, and SpO2 measurements.

Introduction to the MAX17634A, MAX17634B and MAX17634C 4.5V to 36V, 4.25A, High-Efficiency, Synchronous Step-Down DC-DC Converter

This video provides an introduction to Maxim's 4.5V to 36V, 4.25A, High-Efficiency, Synchronous Step-Down DC-DC Converter - the MAX17634A, MAX17634B and MAX17634C.

[Internal] Introduction to the MAX25410 Automotive USB Power Delivery Port Protector

This video provides an introduction to Maxim's Automotive USB Power Delivery Port Protector - the MAX25410.

[Distributor] Introduction to the MAX25410 Automotive USB Power Delivery Port Protector

This video provides an introduction to Maxim's Automotive USB Power Delivery Port Protector - the MAX25410.

[Distributor] Introduction to the MAX17634A, MAX17634B and MAX17634C 4.5V to 36V, 4.25A, High-Efficiency, Synchronous Step-Down DC-DC Converter

This video provides an introduction to Maxim's 4.5V to 36V, 4.25A, High-Efficiency, Synchronous Step-Down DC-DC Converter - the MAX17634A, MAX17634B and MAX17634C.

[Internal] Introduction to the MAX17634A, MAX17634B and MAX17634C 4.5V to 36V, 4.25A, High-Efficiency, Synchronous Step-Down DC-DC Converter

This video provides an introduction to Maxim's 4.5V to 36V, 4.25A, High-Efficiency, Synchronous Step-Down DC-DC Converter - the MAX17634A, MAX17634B and MAX17634C.

Kingston A2000 SSD

The Kingston A2000 SSD delivers fast, reliable performance for laptops.

LynQ people compass

The LynQ device creates a private network to help users find one another.

Sublue WhiteShark Mix underwater scooter

Sublue’s WhiteShark Mix underwater scooter propels users underwater, in pools or in the ocean.

Sublue WhiteShark Mix underwater scooter

Explore the ocean with Sublue’s WhiteShark Mix underwater scooter.

Ricoh Imaging Theta SC2 360° camera

The Theta SC2 360° camera creates still or video images that you can rotate around.

Miracle-Gro Twelve

The Miracle-Gro Twelve Indoor Growing System is a smart hydroponic garden for growing herbs and vegetables inside.

Blood-Pressure Monitoring Smartwatch

Smartwatches and other wearables deliver accurate, continuous monitoring of blood pressure for better preventive health measures and disease management.

Advancing Digital TV Technologies

 

"Our DVB-C modulators based on the MAX5862 and MAX5868 integrate 32 channels on a single board and up to 96 channels in a single chassis."
 -Mr. Gang Ma, General Manager, R&D, Gospell Digital Technology


Featured products: MAX5862, MAX5868

Read Their Story ›

Introduction to the MAX22700E/D, MAX22701E/D and MAX22702E/D Ultra-High CMTI Isolated Gate Drivers

This video provides an introduction to Maxim's Ultra-High CMTI Isolated Gate Drivers - the MAX22700E/D, MAX22701E/D and MAX22702E/D.

Introduction to the MAX17576 4.5V to 60V, 4A, High-Efficiency, Synchronous Step-Down DC-DC Converter with Internal Compensation

This video provides an introduction to Maxim's 4.5V to 60V, 4A, High-Efficiency, Synchronous Step-Down DC-DC Converter with Internal Compensation - the MAX17576.

PMIC Streamlines Automotive TFT-LCD Display Design

 

PMIC Streamlines Automotive TFT-LCD Display Design
TFT-LCD displays dominate the automotive market as they enter a competitive phase with rivaling technologies. In this phase, they can still be highly competitive by achieving higher efficiencies and higher integration in their design. In this design solution, we review a typical, non-integrated TFT-LCD display system and compare it to a highly integrated approach highlighting the latter advantages in terms of BOM and PCB size reduction. With a highly integrated approach, the entire power management system can be implemented with just two ICs, achieving higher competitiveness vs. emerging technologies.

Featured parts: MAX16923, MAX20069
Read more ›

[Internal] Introduction to the MAX22700E/D, MAX22701E/D and MAX22702E/D Ultra-High CMTI Isolated Gate Drivers

This video provides an introduction to Maxim's Ultra-High CMTI Isolated Gate Drivers - the MAX22700E/D, MAX22701E/D and MAX22702E/D.

[Distributor] Introduction to the MAX22700E/D, MAX22701E/D and MAX22702E/D Ultra-High CMTI Isolated Gate Drivers

This video provides an introduction to Maxim's Ultra-High CMTI Isolated Gate Drivers - the MAX22700E/D, MAX22701E/D and MAX22702E/D.

Evaluation Kit for Octal Digital Output with SafeDemag

MAX14912EVKIT

Octal HS or push-pull, SafeDemag surge protection with integrated diagnostics and LED matrix.

Learn more ›

Evaluation Kit for Single-Channel Configurable DIO IC

MAX14914EVKIT

The only fully software-configurable DIO push-pull, fast, and surge protection product with SafeDemag.

Learn more ›

Evaluation Kit for Octal Digital Input for Type 1, 3, and 2 Inputs

MAX22190EVKIT

Fully IEC61131-2-compliant octal digital input with wire-break detection, integrated diagnostics, and LED matrix.

Learn more ›

[Distributor] Introduction to the MAX17576 4.5V to 60V, 4A, High-Efficiency, Synchronous Step-Down DC-DC Converter with Internal Compensation

This video provides an introduction to Maxim's 4.5V to 60V, 4A, High-Efficiency, Synchronous Step-Down DC-DC Converter with Internal Compensation - the MAX17576.

[Internal] Introduction to the MAX17576 4.5V to 60V, 4A, High-Efficiency, Synchronous Step-Down DC-DC Converter with Internal Compensation

This video provides an introduction to Maxim's 4.5V to 60V, 4A, High-Efficiency, Synchronous Step-Down DC-DC Converter with Internal Compensation - the MAX17576.

Wireless and wired battery management systems

Compared to its wired counterpart, a wireless battery management system reduces weight and manufacturing complexity.

Wireless battery management system diagram

Maxim’s CES wireless BMS demo compares a wired and wireless BMS solution based on an ISM-band radio.

Wireless Battery Management System

In Maxim’s wireless BMS demo, the wireless architecture features an RF gateway client that acts as a central controller and BMS secondary nodes that communicate data wirelessly back to the gateway.

[Internal] Introduction to the MAX16152 MAX16153* MAX16154* and MAX16155 nanoPower Supervisor and Watchdog Timer

This video provides an introduction to Maxim’s nanoPower Supervisor and Watchdog Timer family– the MAX16152 – MAX16155.

[Distributor] Introduction to the MAX16152 MAX16153* MAX16154* and MAX16155 nanoPower Supervisor and Watchdog Timer

This video provides an introduction to Maxim’s nanoPower Supervisor and Watchdog Timer family– the MAX16152 – MAX16155.

High CMTI Isolated Gate Driver

The MAX22700D/MAX22702D isolated gate drivers with high CMTI and low propagation delay skew increase efficiency.

Half-bridge push-pull circuit

In a half-bridge push-pull circuit, both switches should not be on at the same time, as this would lead to a short circuit condition.

Isolated Power Converter Circuit

Circuit with galvanically isolated low-voltage microcontroller.

How to Use the MAX745 as a Maximum Power Point Tracker Solar Charger

Sean explains a maximum power point tracker (MPPT) solar charger and how it is used to optimize the efficiency of a solar panel. He then demonstrates how the MAX745 switch-mode lithium-ion battery charger can be used as an MPPT solar charger.

Learn more: MAX745 ›

Improve Automotive Exterior LED Lighting with Buck-Boost Average Current Control

 

Improve Automotive Exterior LED Lighting with Buck-Boost Average Current Control
Implementing high-power automotive LED exterior lighting poses challenges in terms of switching losses, which affect power efficiency and accurate current control, which affects the LED color and brightness. This article introduces a new LED controller IC, which, thanks to smooth buck-boost operation, minimizes system complexity and losses while its average current control enhances transient response, preserving LED color and brightness.

Featured parts: MAX25600
Read more ›

How to Optimize the Efficiency Performance of a Flyback Converter Using the MAX17606

Furqan explains why a discontinuous conduction mode (DCM) flyback converter, using a secondary-side rectification diode, is unsuitable for low-voltage high-current applications. He then proposes a high-efficiency solution where a MOSFET, controlled by the MAX17606 synchronous MOSFET driver, replaces the secondary-side diode.

Learn more: MAX17606 ›

Triple Punch Extends the Life of Your Smart Factory Indoor BLE Beacon

 

Triple Punch Extends the Life of Your Smart Factory Indoor BLE Beacon
Artificial intelligence-driven smart factories rely on tracking devices to manage their workflow. See how MAX17222 nanoPower, an efficient voltage regulator boost converter with low shutdown and low quiescent current, helps a smart-factory indoor BLE beacon last two years on a single battery.

Featured parts: MAX17220, MAX172222, MAX17225
Read more ›

[Distributor] Introduction to the MAX25601A MAX25601B MAX25601C MAX25601D Synchronous Boost and Synchronous Buck LED Controllers

This video provides an introduction to Maxim's Synchronous Boost and Synchronous Buck LED Controllers - the MAX25601A MAX25601B MAX25601C MAX25601D

[Internal] Introduction to the MAX25601A MAX25601B MAX25601C MAX25601D Synchronous Boost and Synchronous Buck LED Controllers

This video provides an introduction to Maxim's Synchronous Boost and Synchronous Buck LED Controllers - the MAX25601A MAX25601B MAX25601C MAX25601D

[Internal] Introduction to the MAX22025, MAX22028 Compact, Isolated, Half-Duplex RS-485/RS-422 Transceivers with Autodirection Control

This presentation provides an introduction to Maxim's Compact, Isolated, Half-Duplex RS-485/RS-422 Transceivers with Autodirection Control - the MAX22025 and MAX22028.

[Distributor] Introduction to the MAX22025, MAX22028 Compact, Isolated, Half-Duplex RS-485/RS-422 Transceivers with Autodirection Control

This presentation provides an introduction to Maxim's Compact, Isolated, Half-Duplex RS-485/RS-422 Transceivers with Autodirection Control - the MAX22025 and MAX22028.

[Internal] Introduction to the MAX16158 Nanopower, Tiny Supervisor with Manual Reset Input

This video provides an introduction to Maxim's Nanopower, Tiny Supervisor with Manual Reset Input - the MAX16158.

[Distributor] Introduction to the MAX16158 Nanopower, Tiny Supervisor with Manual Reset Input

This video provides an introduction to Maxim's Nanopower, Tiny Supervisor with Manual Reset Input - the MAX16158.

[Internal/Distributor] FAE Technology Workshop: 4-Pair Power Over Ethernet, Cloud & Data BU

An advanced look into the 4PPoE technologies to serve the emerging market for higher power via POE.

Monthly Technical Call October 2019 System Power Protection lr

Monthly Technical Call October 2019 System Power Protection lr

Object identification application

New ICs are needed to bring intelligence to the edge for applications such as machine learning.

Evaluation Kit for the MAXM17624 3.3V Output-Voltage Application

MAXM17624EVKIT

The MAXM17624 3.3V output evaluation kit (EV kit) provides a proven design to evaluate the MAXM17624 high frequency, high-efficiency, synchronous step-down DC-DC power module.

Learn more ›

Mouth-Based Biometrics Monitoring

 

"The Maxim chips performed beautifully when we used them. It really has become a standard with many companies."
 -Mike Saigh, CEO, Equine SmartBits


Featured products: MAX30102, MAX32664, MAX30205, MAX8808X, MAX40200, MAX8902, MAX6775

Read Their Story ›

Automotive DeepCover Secure Authenticators Stop Counterfeit Parts

Counterfeit after-market automotive parts can ruin the ADAS driving experience. Our DeepCover® secure authenticators, such as the DS28C40, make it impossible for third-party manufacturers to clone critical components for after-market auto repairs.

Learn more: DS28C40 ›

Salesforce Tower at dusk

The Salesforce Tower in San Francisco exemplifies use of modern building automation technologies.

Salesforce Office

Heating, plumbing and other electrical systems inside the Salesforce Tower are controlled via building automation technologies.

Salesforce Tower

Automation technologies inside the Salesforce Tower are making the building more environmentally friendly and, for occupants, comfortable and convenient.

[Distributor] Introduction to the MAX17670 MAX17671 MAX17672 4.5V to 60V, 150mA Step-down Switching Regulator with Integrated 50mA LDO

This video provides an introduction to Maxim's 4.5V to 60V, 150mA Step-down Switching Regulator with Integrated 50mA LDO - the MAX17670 MAX17671 MAX17672.

[Internal] Introduction to the MAX17670 MAX17671 MAX17672 4.5V to 60V, 150mA Step-down Switching Regulator with Integrated 50mA LDO

This video provides an introduction to Maxim's 4.5V to 60V, 150mA Step-down Switching Regulator with Integrated 50mA LDO - the MAX17670 MAX17671 MAX17672.

Industrial Control System Design

Training on all our latest Industrial products including interface (RS485, CAN, UART, etc), Digital I/O, Analog I/O, IO-Link, and Motor Control. Material will be focused on how our ICs are part of a system solution, leveraging proven designs such as Maxim’s Industrial Technology Demonstration Platform, and new 8-port IO-Link Master, and IO-Link Sensor Reference Designs. This training will include a hands-on demonstration with the Pocket IO Sales Demonstration Kit showcasing the various technologies and new products.

Download PDF | Take Exam: Maxim U (Internal) | Take Exam: Maxim U (Distributor)

Designing Signal Chain Products Alongside FPGAs and Micros

The course will cover major subsystem blocks that have high affinity with Xilinx FPGA’s & High Performance, Low-Power Micro Controllers from Maxim and other Avnet Suppliers. Topics covered will include Data Converter Solutions that require FPGA’s for High Bandwidth communication and DSP Post Processing and Maxim devices for high reliability FPGA & Micro Control system monitoring and Management.

Download PDF | Take Exam: Maxim U (Internal) | Take Exam: Maxim U (Distributor)

RS-232 and RS-485 Transceiver Line

As the market lead in the serial transceiver market, the session will recap on Maxim’s strengths and industry first’s milestones, an overview of the portfolio, and what key products to promote depending on the application and market.

Download PDF | Take Exam: Maxim U (Internal) | Take Exam: Maxim U (Distributor)

High Speed Serial Links for Automotive Applications

In automotive applications, Maxim’s GMSL SerDes technology provides a compression-free alternative to Ethernet, delivering 10x faster data rates, 50% lower cabling costs, and better EMC compared to Ethernet. Maxim's GMSL chipsets drive 15 meters of coax or STP cabling thereby providing the margin required for robust and versatile designs. The links enable applications such as ADAS, Surround View, Digital Displays, Adaptive Cruise Control and more. This training gives an overview on the applications, introduces relevant Maxim GMSL chip sets and gives practical guidelines for successful design-in and measurements.

Download PDF | Take Exam: Maxim U (Internal) | Take Exam: Maxim U (Distributor)

Design FPGA Power 10x Faster with EE-Sim® System Power

Why spend hours creating power architectures for your customers’ FPGAs and multi-rail processors? Create a better proposal in a fraction of the time using the newly updated EE-Sim System Power tool.

In this hands-on class, you will learn how to:

  • Upload XPE and EPE spreadsheets
  • Create custom power trees based on your needs
  • Use the tool's part recommendation engine
  • Create and simulate DC-DC converter circuits
  • Expertly document your design with a mouse click


Download PDF | Take Exam: Maxim U (Internal) | Take Exam: Maxim U (Distributor)

Direct RF Transmitter Solutions

This session provides an in-depth look at the two primary analog/mixed signal elements of a direct RF transmitter solution: RF DACs and clock synthesizers. Attendees will learn the features & benefits of RF DAC based transmitters compared to traditional analog RF transmitters. Attendees will be given an overview of Maxim’s RF DAC portfolio, learn how to qualify customer requirements, and recommend the best Maxim part to serve customers in communications, industrial, and military markets. Attendees will also be provided an overview of Maxim’s RF synthesizers and target markets/applications. The theory of operation of VCO/PLLs and key performance characteristics will be covered providing attendees the necessary tools to recommend the best Maxim VCO/PLL for a given application. The session will conclude with a hands-on live demo of Maxim’s Direct RF Transmitter (RF DAC & clock synthesizer) solutions.

Download PDF | Take Exam: Maxim U (Internal) | Take Exam: Maxim U (Distributor)

Industrial Digital Isolation Solutions

Covering new products on all our latest Industrial Isolation products, covering standalone digital isolators, and integrated isolation products such as ISO-ADC, ISO-DI, ISO-DO, and ISO-RS485. Focus is on typical applications, the need for isolation, understanding key specifications, and how Maxim’s parts are differentiated from competitor solutions. This training will include a hands-on demonstration with the ISO-ADC demonstration board and GUI to show how-to-design and demonstrate an isolated system.

Download PDF | Take Exam: Maxim U (Internal) | Take Exam: Maxim U (Distributor)

Wide Input Voltage Power Supply and System Protection

Maxim's Wide Input voltage synchronous DC-DC regulators reduce temperature rise, solution size and time-to-market. These solutions coupled with our highly-integrated System Protection products enable a robust overall power solution, under harsh operating conditions, for a wide range of end applications.

Download PDF | Take Exam: Maxim U (Internal) | Take Exam: Maxim U (Distributor)

Getting the Most from Maxim’s Low Power Microcontrollers

System designers have many options when it comes to the microcontroller around which they build their systems. Why choose Maxim?

In this session, we’ll take a look at why Maxim’s low-power microcontrollers are the best choice for power consumption, special features and security. A combination of presentation and hands-on practice, participants will experience the power and versatility of Maxim’s ARM Cortex-based microcontrollers first hand.

Download PDF | Take Exam: Maxim U (Internal) | Take Exam: Maxim U (Distributor)

Secure Microcontrollers in Non-Payment Applications

Based on Maxim’s expertise acquired in the payment market through its Secure Micros product line, a new generation of products is now being introduced to address all the markets that require security.

Indeed, when it comes to security, payment drives the most advanced technology, so coming from that world it is pretty straight forward to address other markets like industrial, IoT, consumer, network applications.

The real challenge is to make security robust, yet implementation-friendly to customers.

This course will show you how to secure a non-secure device by using the “plug and play” Maxim technology. A product like MAXQ1061 that will be shown, comes already programmed hence the development cycle is reduced to its minimum and allows for a very short time to market. The chip is a concentrate of best in-class cryptographic functions that can be accessed via a basic command set.

Maxim also provides some software solutions like TLS stack that can be used on the main microcontroller to communicate/interface with MAXQ1061. This is pretty unique in the industry and easily help convince customers of the simplicity of our solution.

Download PDF | Take Exam: Maxim U (Internal) | Take Exam: Maxim U (Distributor)

Embedded Security Solutions Using Secure Authenticators

The requirement for embedded security continues to expand at our customers, especially with IoT connectivity. The Secure Authenticator product line provides a targeted set of cryptographic capabilities for these applications, they enable easy integration into end products and are distribution friendly devices. The session will focus on latest product offerings along with our award winning IoT-themed demo kits.

Download PDF | Take Exam: Maxim U (Internal) | Take Exam: Maxim U (Distributor)

Automotive Power Products for the Mass Market

This tutorial presents 10 key power products from the automotive business unit that have demonstrated their usefulness in mass market applications. A marketing overview of the products will be presented followed by a detailed discussion of why the products are successful outside of automotive applications.

Since the focus is on a small number of products, it will be possible to go into detail on how to use the products effectively.

A complete reference design using the MAX16930, MAX20730, VT2491, and MAX8794 will be presented, showing how a single automotive part can enable a new application. (Option: A demonstration is available using the reference board.)

Download PDF | Take Exam: Maxim U (Internal) | Take Exam: Maxim U (Distributor)

Supervisory Products Overview

Introduce basics of Supervisory products, provide an update on focused applications/markets as well as present current/new products.

Download PDF | Take Exam: Maxim U (Internal) | Take Exam: Maxim U (Distributor)

[Distributor] Introduction to the MAX20796 Dual-Phase Scalable Integrated Voltage Regulator with PMBus™ Interface

This video provides an introduction to Maxim's Dual-Phase Scalable Integrated Voltage Regulator with PMBus™ Interface - the MAX20796

[Internal] Introduction to the MAX20796 Dual-Phase Scalable Integrated Voltage Regulator with PMBus™ Interface

This video provides an introduction to Maxim's Dual-Phase Scalable Integrated Voltage Regulator with PMBus™ Interface - the MAX20796

Introduction to the MAX25600 Synchronous High Voltage 4 Switch Buck Boost LED Controller

This video provides an introduction to the MAX25600, a synchronous 4-switch buck-boost LED driver controller.

Blood Pressure Monitoring from Smartphone

An integrated bio-algorithm sensor hub like the MAX32664 accelerates the development cycle for health-monitoring wearables.

Introduction to the MAX17613A MAX17613B MAX17613C 4.5V to 60V, 3A Current Limiter with OV, UV, and Reverse Protection

This video provides an introduction to the MAX17613A MAX17613B MAX17613C, a 4.5V to 60V, 3A Current Limiter with OV, UV, and reverse protection.

Introduction to the MAX77863 Complete System PMIC, Featuring 13 Regulators, 8 GPIOs, RTCD, and Flexible Power Sequencing for Multicore Applications

This video provides an introduction to Maxim's Complete System PMIC, Featuring 13 Regulators, 8 GPIOs, RTCD, and Flexible Power Sequencing for Multicore Applications - the MAX77863.

[Distributor] Introduction to the MAX77863 Complete System PMIC, Featuring 13 Regulators, 8 GPIOs, RTCD, and Flexible Power Sequencing for Multicore Applications

This video provides an introduction to Maxim's Complete System PMIC, Featuring 13 Regulators, 8 GPIOs, RTCD, and Flexible Power Sequencing for Multicore Applications - the MAX77863.

[Internal] Introduction to the MAX77863 Complete System PMIC, Featuring 13 Regulators, 8 GPIOs, RTCD, and Flexible Power Sequencing for Multicore Applications

This video provides an introduction to Maxim's Complete System PMIC, Featuring 13 Regulators, 8 GPIOs, RTCD, and Flexible Power Sequencing for Multicore Applications - the MAX77863.

Agnos Introduction

Agnos Introduction

vid-distribution-sample-order-training.png

5956 - Distribution Sample Order Training - update 3

Monthly Technical Call Jan 2019 Low Power Micro

Evaluation kit for the DS9090EVKIT

DS9090EVKIT

With the OneWireViewer PC utility, exercise and evaluate a broad range of 1-Wire devices.

Learn more ›

Evaluation kit for the DS2484

DS2484EVKIT

DS2484 Converts I2C slave to 1-Wire master. Independent and flexible I2C and 1-Wire operating voltage, user programmable 1-Wire timing.

Learn more ›

1-Wire socket boards

DS9120

Designed for use with the DS2484EVKIT and 1-Wire PC adapters such as DS9490R.

Learn more ›

1-Wire device programmer

DS9488-GP8

Simultaneously programs up to eight 1-Wire devices.

Learn more ›

USB to 1-Wire adapter

DS9481R-3C7

With the OneWireViewer PC utility, easily exercise and evaluate 1-Wire devices.

Learn more ›

Introduction to the MAX20336 Ultra-Small, Low-RON, Beyond-the-Rails DPST Analog Switches

This video provides an introduction to the MAX20336, an ultra-small, low-on-resistance, double-pole/single-throw analog switches which features Beyond-the-Rails™ capability that allows signals from -5.5V to +5.5V to pass without distortion, even when the power supply is below the signal range.

Damping Materials

ANC Form Factor Wireouts 2

ANC Form Factor Wireouts 1

ANC Production Line Calibration

ANC Filter Design Tools

ANC Measurement Measurement 2

ANC Measurement Measurement 1

GSEE-Tech analog input module

GSEE-Tech used the MAX11270 to meet the performance and size requirements of its new analog input module.

ANC Measurement Stimuli

ANC Measurement Latency

ANC Measurement Setup

 

ANC Design Flow (Types of ANC)

Headphone and Earphones 11 (Production Tolerances)

Headphone and Earphones 10 (Production Tolerances)

Headphone and Earphones 9 (Acoustic measurements and tolerances)

Headphone and Earphones 8 (Placement variations and Wind Noise)

Headphone and Earphones 7 (Acoustic Structures)

Headphone and Earphones 6 (Controlling Frequency Response)

Headphone and Earphones 5 (Effect of Size)

Headphone and Earphones 4 (Ports and Vents)

Headphone and Earphones 3 (Insertion Charecteristics)

Headphone and Earphones 2 (Insertion Characteristics)

[Internal] Introduction to the MAX16141 MAX16141A 3.5V to 36V Ideal Diode Controller with Voltage and Current Circuit Breaker

This video provides an introduction to Maxim's 3.5V to 36V Ideal Diode Controller with Voltage and Current Circuit Breaker - the MAX16141 MAX16141A.

[Distributor] Introduction to the MAX16141 MAX16141A 3.5V to 36V Ideal Diode Controller with Voltage and Current Circuit Breaker

This video provides an introduction to Maxim's 3.5V to 36V Ideal Diode Controller with Voltage and Current Circuit Breaker - the MAX16141 MAX16141A.

Headphone and Earphones 1 (Frequency Response)

Transducers "Dynamic Transducers"

ANC Measurement Stability

Transducers "Microphones" (MEMS vs. ECM)

Transducers "Balanced Armature"

[Distributor] Introduction to the MAX20336 Ultra-Small, Low-RON, Beyond-the-Rails DPST Analog Switches

This video provides an introduction to the MAX20336, an ultra-small, low-on-resistance, double-pole/single-throw analog switches which features Beyond-the-Rails™ capability that allows signals from -5.5V to +5.5V to pass without distortion, even when the power supply is below the signal range.

[Internal] Introduction to the MAX20336 Ultra-Small, Low-RON, Beyond-the-Rails DPST Analog Switches

This video provides an introduction to the MAX20336, an ultra-small, low-on-resistance, double-pole/single-throw analog switches which features Beyond-the-Rails™ capability that allows signals from -5.5V to +5.5V to pass without distortion, even when the power supply is below the signal range.

Transducers "Microphones" (MEMS vs. ECM)

Existing Bus/Taxi Surveillance Application

Since the MAX38888 has 2% regulation accuracy and is a bidirectional system, a buck converter and linear charging aren’t required in this bus/taxi surveillance system when rearchitected with the MAX38888 reversible buck/boost regulator.

Bus/Taxi Surveillance Application with MAX38888

Since the MAX38888 has 2% regulation accuracy and is a bidirectional system, a buck converter and linear charging aren’t required in this bus/taxi surveillance system when rearchitected with the MAX38888 reversible buck/boost regulator.

Portable barcode scanner

Supercapacitors are ideal for backup power in applications such as portable barcode scanners.

[Distributor] Introduction to the MAX16972A/MAX16972 3A Automotive Hi-Speed USB Protectors with Apple iPhone/iPad and USB 2.0 Charge Detection

This video provides an introduction to Maxim's 3A Automotive Hi-Speed USB Protectors with Apple iPhone/iPad and USB 2.0 Charge Detection - the MAX16972 and MAX16972A.

[Internal] Introduction to the MAX16972A/MAX16972 3A Automotive Hi-Speed USB Protectors with Apple iPhone/iPad and USB 2.0 Charge Detection

This video provides an introduction to Maxim's 3A Automotive Hi-Speed USB Protectors with Apple iPhone/iPad and USB 2.0 Charge Detection - the MAX16972 and MAX16972A.

Introduction to the MAX16972 and MAX16972A 3A Automotive Hi-Speed USB Protectors with Apple iPhone/iPad and USB 2.0 Charge Detection

This video provides an introduction to Maxim's 3A Automotive Hi-Speed USB Protectors with Apple iPhone/iPad and USB 2.0 Charge Detection - the MAX16972 and MAX16972A.

MAXREFDES1177 reference design with ECAD files

Reference designs with ECAD files, like MAXREFDES1177, can help accelerate your circuit design process.

Ultra-High CMTI Isolated Gate Driver

MAX22701E

Features single-ended input with Miller clamp output.

Learn more ›

Ultra-High CMTI Isolated Gate Drivers Evaluation Kit

MAX22701EVKIT

Includes two identical ICs for measurement of part-to-part propagation delay matching.

Learn more ›

Introduction to the MAX14916 Compact Industrial Octal 1A/Quad 2A High-Side Switch with Diagnostics

This video provides an introduction to Maxim's Compact Industrial Octal 1A/Quad 2A High-Side Switch with Diagnostics - the MAX14916.

Introduction to the MAX20056B Integrated, 6-Channel High-Brightness LED Driver with Very Wide PWM Dimming Ratio and Phase Shifting for Automotive Displays

This video provides an introduction to Maxim's Integrated, 6-Channel High-Brightness LED Driver with Very Wide PWM Dimming Ratio and Phase Shifting for Automotive Displays - the MAX20056B.

14-Channel High-Voltage Data-Acquisition System

MAX17853

Achieves ASIL-D compliance using a single chip for mid-to-large cell count configurations.

12-Channel, High-Voltage Data-Acquisition Systems

MAX17823H

Manages high-voltage battery modules and features a 12-bit SAR ADC that measures 12 cell voltages and two temperatures.

Learn more ›

Getting Started with Hall-Effect Sensors Using the MAX9921

Jesvin explains the hall effect and how hall-effect sensors can be useful in applications that require contactless sensors such as an automatic door opener. He then demonstrates the MAX9921, which is the industry’s first two-wire hall-effect sensor.

Learn More: MAX9921 ›

[Distributor] Introduction to the MAX20056B Integrated, 6-Channel High-Brightness LED Driver with Very Wide PWM Dimming Ratio and Phase Shifting for Automotive Displays

This video provides an introduction to Maxim's Integrated, 6-Channel High-Brightness LED Driver with Very Wide PWM Dimming Ratio and Phase Shifting for Automotive Displays - the MAX20056B.

[Internal] Introduction to the MAX20056B Integrated, 6-Channel High-Brightness LED Driver with Very Wide PWM Dimming Ratio and Phase Shifting for Automotive Displays

This video provides an introduction to Maxim's Integrated, 6-Channel High-Brightness LED Driver with Very Wide PWM Dimming Ratio and Phase Shifting for Automotive Displays - the MAX20056B.

[Distributor] Introduction to the MAX14916 Compact Industrial Octal 1A/Quad 2A High-Side Switch with Diagnostics

This video provides an introduction to Maxim's Compact Industrial Octal 1A/Quad 2A High-Side Switch with Diagnostics - the MAX14916.

[Internal] Introduction to the MAX14916 Compact Industrial Octal 1A/Quad 2A High-Side Switch with Diagnostics

This video provides an introduction to Maxim's Compact Industrial Octal 1A/Quad 2A High-Side Switch with Diagnostics - the MAX14916.

GTI NuSeis seismic recording technology

GTI uses Maxim analog ICs in its precise, power-efficient seismic recording technology.

Introduction to the MAX22515 IO-Link Transceiver with Integrated Protection

This video provides an introduction to Maxim's IO-Link Transceiver with Integrated Protection - the MAX22515.

Accelerate Your Design with the MAX5715BOB DAC Breakout Board

David and Kyle present the latest development tool, the ultra-small MAX5715BOB digital-to-analog converter (DAC) breakout board. You’ll learn how to set up the Arduino®- and Mbed®-compatible platform and discover how to customize the Mbed firmware to your own design, saving valuable time on your next project.

Learn More: MAX5715BOB ›

Electronic Toys

With smart audio amplifiers, products featuring micro speakers, such as electronic days, can deliver better sound quality.

Healthcare Wearables

Healthcare wearables could become more integral to overall patient care as doctors come to trust the devices and the data.

Pumpkin Pi Halloween Jack-o-Lantern

Connected jack-o’-lantern comes to life thanks to IoT platform.

The MAX30208 10-pin thin LGA package

Smart Speaker

Getting great audio quality from micro speakers calls for a smart amplifier with Dynamic Speaker Management technology.

Stressed Integrated Circuit Engineer

Guitar

The Ziviz Jamstik electric guitar allows guitarists to produce and record music seamlessly with MIDI.

Electric Vehicle

Electric vehicle battery packs rely on advanced battery management systems for greater safety.

Smartphones

nanoPower comparators can play a key role in temperature monitoring for portable devices like smartphones.

Electrical Engineer

A MyMaxim account provides quick online access to rich technical resources.

Factory Robotics

Industrial communications ICs with isolation support industrial automation equipment.

TWS earbud and cradle with USB charging

Block diagram of a TWS earbud and cradle with USB charging.

TWS earbud

TWS earbud and cradle with USB and wireless charging.

Smartphone

Smartphone for Seniors Gets Smarter with Health Monitoring

MAXNANOPWRBD# evaluation kit

MAXNANOPWRBD# provides a fully assembled and tested kit for evaluating an array of ultra-low-power ICs.

LED headlights

MAX25610A/B LED drivers enable highly efficient and compact LED lighting applications.

Radio Bridge

Radio Bridge develops long-range, low-cost wireless sensor solutions for a variety of end markets.

Radio Bridge

Radio Bridge develops long-range, low-cost wireless sensor solutions for a variety of end markets.

Building automation technology

Power management ICs help support effective building automation technologies.

Smartwatch clock

Small, low-power RTCs are ideal for compact, portable designs.

Industrial Control System

RS-485 is an ideal communications standard for noisy industrial environments.

ProtoCentral MAX30003 breakout board

Breakout boards like ProtoCentral’s MAX30003 product help you quickly evaluate and test-drive the MAX30003 biopotential AFE.

Industrial IoT application

Small, efficient, and rugged ICs are critical components in an IIoT application.

Maxim Summer Interns Showcase Their Technical Talents

Maxim’s summer 2019 interns showcase their talents in areas including electrical engineering, finance, marketing, and legal.

Laptop clock

An accurate, low-power RTC keeps clocking applications running reliably.

How Secure Authenticators Prevent Counterfeiting of Medical Disposables

Medical disposables such as pulse oximeters can be easily protected with secure authenticators.

Clock

In addition to clocking functionality, RTCs can help save power and reduce size for compact designs.

Smartwatch for healthcare

Smartwatches and other wearables can help reduce healthcare costs.

How Dynamic Voltage Scaling Saves Power in Wearables

Wearables that provide continuous, real-time monitoring of vitals such as heart rate are designed to operate reliably under varying conditions and use cases. Dynamic voltage scaling can complement other techniques to minimize power and extend battery life.

Smart Lock

Embedded electronic authentication can help ensure that smart locks do their job.

Battery-powered portable devices

Power converters for portables must be small and efficient.

Camera batteries

Keep portable device batteries safe during operation with battery monitors, protectors, and fuel gauge ICs.

Power management IC diagram

A power management IC provides an efficient way to power wearables.

Startup team brainstorm session

Startups working to get their products off the ground can take advantage of Maxim’s free design pack for fast prototyping.

Sensors Expo: See Wearable Healthcare Technologies in Action

Jogger with Fitness Tracker

Fitness trackers are among the many health and fitness wearables for which designers need reliable, power-efficient, and tiny sensors and ICs.

Silicon wafer probe testing

Silicon wafer probe testing

To reduce semiconductor testing costs, increase throughput with dual-channel pin electronics like the MAX9979.

How to Derive More System Efficiency from Battery-Powered Designs

Video game controller

Buck controllers can support the efficiency and battery life requirements of portable electronics.

Vehicle emissions

Vehicle emissions

Supervisory and watchdog-timer ICs play a role in helping vehicles meet strict emissions standards.

Understand How Physically Unclonable Function Technology Can Benefit Your Design

Understand How Physically Unclonable Function Technology Can Benefit Your Design

Learn why physically unclonable function (PUF) technology should be part of your embedded design security strategy.

MAXREFDES1160 - Full-duplex, 500kbps and 2.75kVRMS Isolated RS-485 Module Using the MAX14853

Learn to design an isolated RS-485 communication module with MAXREFDES1160.

Industry 4.0 manufacturing

Industry 4.0 manufacturing

Small, efficient DC-DC power modules power the sensors that bring intelligence to smart factories.

How Ceramic Voltage References Enhance Long-Term Drift Performance

In industrial equipment, such as this automated machine, accurate voltage references are essential for high performance.

Introduction to the MAX5861 DOCSIS 3.1 High-Density SCQAM and OFDM Downstream Cable Modulator

This video provides an introduction to Maxim’s DOCSIS 3.1 High-Density SCQAM and OFDM Downstream Cable Modulator – the MAX5861.

[Internal] Introduction to the MAX22515 IO-Link Transceiver with Integrated Protection

This video provides an introduction to Maxim's IO-Link Transceiver with Integrated Protection - the MAX22515.

[Distributor] Introduction to the MAX22515 IO-Link Transceiver with Integrated Protection

This video provides an introduction to Maxim's IO-Link Transceiver with Integrated Protection - the MAX22515.

Cost-Effective, Efficient Solar 

 

“The JinkoMX modules (with Maxim cell-string optimizers) provide technology that helps mitigate shading issues at a price point below other alternatives.”
 -Caleb Arthur, CEO, Missouri Sun Solar


Featured products: Cell-string optimizers

Read Their Story ›

Fundamentals of Error Correction Codes

Learn why and how computing devices detect and correct errors. Discover error correction options using the MAX32665 low-power Arm®-Cortex®-M4 microcontroller.

Learn More: MAX32665 ›

Introduction to the MAX14815 Octal 5 Levels Pulser with T/R Switch and Embedded Beamforming

This video provides an introduction to Maxim's Octal 5 Levels Pulser with T/R Switch and Embedded Beamforming - the MAX14815.

Introduction to the MAX30134 4-Channel Ultra-low Power Electrochemical Sensor AFE

This video provides an introduction to Maxim's 4-Channel Ultra-low Power Electrochemical Sensor AFE - the MAX30134.

Introduction to the MAX17630 and MAX17631 4.5V to 36V, 1A and 1.5A, High-Efficiency, Synchronous Step-Down DC-DC Converters

This video provides an introduction to Maxim's high-efficiency, high-voltage, synchronous step-down DC-DC converter with integrated MOSFETs - the MAX17630 and MAX17631.

Introduction to the MAX6078A Low-Power, Low-Drift and Low-Noise Voltage Reference

This video provides an introduction to Maxim’s Low-Power, Low-Drift and Low-Noise Voltage Reference the MAX6078A and MAX6078B

Introduction to the MAX20011 Automotive Single 8A/12A Step-Down Converter with High Efficiency

This video provides an introduction to Maxim's Automotive Single 8A/12A Step-Down Converter with High Efficiency - the MAX20011.

[Internal] Introduction to the MAX5861 DOCSIS 3.1 High-Density SCQAM and OFDM Downstream Cable Modulator

This video provides an introduction to Maxim’s DOCSIS 3.1 High-Density SCQAM and OFDM Downstream Cable Modulator – the MAX5861.

[Distributor] Introduction to the MAX5861 DOCSIS 3.1 High-Density SCQAM and OFDM Downstream Cable Modulator

This video provides an introduction to Maxim’s DOCSIS 3.1 High-Density SCQAM and OFDM Downstream Cable Modulator – the MAX5861.

Tutorial: All About Frequency Synthesis

Learn how variable frequency synthesis is achieved with the phase-locked loop (PLL). This video covers PLL theory and design including the phase detector, loop filter, voltage-controlled oscillator (VCO), integer dividers/multipliers, and the benefits of fractional division. Resources for finding integrated frequency synthesizer ICs are provided.

Learn More › PLLS and VCOs

[Distributor] Introduction to the MAX14815 Octal 5 Levels Pulser with T/R Switch and Embedded Beamforming

This video provides an introduction to Maxim's Octal 5 Levels Pulser with T/R Switch and Embedded Beamforming - the MAX14815.

[Internal] Introduction to the MAX14815 Octal 5 Levels Pulser with T/R Switch and Embedded Beamforming

This video provides an introduction to Maxim's Octal 5 Levels Pulser with T/R Switch and Embedded Beamforming - the MAX14815.

[Internal] Introduction to the MAX16923 Automotive 4-Output Display Power Solution with Watchdog

This video provides an introduction to Maxim's Automotive 4-Output Display Power Solution with Watchdog - the MAX16923.

[Distributor] Introduction to the MAX16923 Automotive 4-Output Display Power Solution with Watchdog

This video provides an introduction to Maxim's Automotive 4-Output Display Power Solution with Watchdog - the MAX16923.

[Internal] Introduction to the MAX30134 4-Channel Ultra-low Power Electrochemical Sensor AFE

This video provides an introduction to Maxim's 4-Channel Ultra-low Power Electrochemical Sensor AFE - the MAX30134.

[Distributor] Introduction to the MAX30134 4-Channel Ultra-low Power Electrochemical Sensor AFE

This video provides an introduction to Maxim's 4-Channel Ultra-low Power Electrochemical Sensor AFE - the MAX30134.

[Distributor] Introduction to the MAX17630 and MAX17631 4.5V to 36V, 1A and 1.5A, High-Efficiency, Synchronous Step-Down DC-DC Converters

This video provides an introduction to Maxim's high-efficiency, high-voltage, synchronous step-down DC-DC converter with integrated MOSFETs - the MAX17630 and MAX17631.

[Internal] Introduction to the MAX17630 and MAX17631 4.5V to 36V, 1A and 1.5A, High-Efficiency, Synchronous Step-Down DC-DC Converters

This video provides an introduction to Maxim's high-efficiency, high-voltage, synchronous step-down DC-DC converter with integrated MOSFETs - the MAX17630 and MAX17631.

[Internal] Introduction to the MAX6078A Low-Power, Low-Drift and Low-Noise Voltage Reference

This video provides an introduction to Maxim’s Low-Power, Low-Drift and Low-Noise Voltage Reference the MAX6078A and MAX6078B

[Distributor] Introduction to the MAX6078A Low-Power, Low-Drift and Low-Noise Voltage Reference

This video provides an introduction to Maxim’s Low-Power, Low-Drift and Low-Noise Voltage Reference the MAX6078A and MAX6078B

[Distributor] Introduction to the MAX20011 Automotive Single 8A/12A Step-Down Converter with High Efficiency

This video provides an introduction to Maxim's Automotive Single 8A/12A Step-Down Converter with High Efficiency - the MAX20011.

[Internal] Introduction to the MAX20011 Automotive Single 8A/12A Step-Down Converter with High Efficiency

This video provides an introduction to Maxim's Automotive Single 8A/12A Step-Down Converter with High Efficiency - the MAX20011.

[Internal] Introduction to the MAX30208 Low-Power, High-Accuracy Digital Temp Sensor

This video provides an introduction to Maxim’s low-power, high-accuracy digital temp sensor - the MAX30208.

Smartwatch for Health Monitoring

Smartwatches and other wearables provide continuous health monitoring.

Evaluation Kit for 2.9V to 5.5V, 1A uSLIC Power Module for 1.5V Output

MAXM17623EVKIT

Integrated power solution provides 1.5V from an input range of 2.9V to 5.5V with up to 1A of current.

Learn more ›

Get the Highest Level of Safety with an ASIL-D Battery Monitor IC

Achieving safety compliance in automotive applications can require adding redundant components to the system. The MAX17853 is the only ASIL-D-compliant IC for mid-to-large cell count configurations, enabling engineers to create a system that meets the highest level of safety for voltage, temperature, and communication.

Learn more: MAX17853 ›

[Internal] Introduction to the MAX25200 MAX25201 MAX25202 36V HV Synchronous Boost Controller for Infotainment Application

This video provides an introduction to Maxim's 36V HV Synchronous Boost Controller for Infotainment Application - the MAX25200 MAX25201 MAX25202.