Top

Evaluation Kit for the MAX11213

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX11213 Jun 17, 2011

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Accurate Temperature Measurement (Error < ±0.3°C)
  • Real-Time Data Acquisition Through the USB
  • USB-PC Connection (Mini-USB Type A to B)
  • USB Powered (External Power Supply Not Required)
  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Battery Applications
  • Portable Instrumentation
  • Sensor Measurement (Temperature and Pressure)
  • Weigh Scales

Description

The MAXADC-RTD evaluation kit (EV kit) evaluates the MAX11213 ultra-low-power, 16-bit, serial-output delta-sigma analog-to-digital converter (ADC) with programmable gain. The EV kit provides accurate temperature measurements (error < ±0.3°C) in the -15°C to +100°C range using a PT1000 platinum RTD temperature sensor. The RTD can be used in connection with the rest of the board, or wired for remote sensing. Do not immerse the RTD in water.

The EV kit includes Windows XP®-, Windows Vista®-, and Windows® 7-compatible software for data acquisition through a USB cable.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX11213 Jun 17, 2011

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.