Top

MAX98091EVKIT

Evaluation Kit for the MAX98091

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX98091 Apr 12, 2016

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 2.8V to 5.5V Single-Supply Operation
  • On-Board USB-to-I2C Interface
  • On-Board USB-to-I2S Converter
  • On-Board Digital Microphone
  • Windows XP-, Windows 7-, and Windows 8-Compatible Software
  • Fully Assembled and Tested

Applications/Uses

  • Smartphones
  • Tablets

Description

The MAX98091 evaluation kit (EV kit) is a fully assembled and tested circuit board that evaluates the MAX98091 audio codec. The MAX98091 is an integrated audio codec including an earpiece amplifier, stereo Class D amplifier, stereo DirectDrive® headphone amplifier, and digital signal processing.

To enable easy connection to a wide range of audio sources, the EV kit includes audio devices to convert both USB and S/PDIF data to I2S data. The EV kit also integrates a MAXQ2000 microcontroller to enable I2C and SPI communication with the on-board I2C- and SPIcapable devices. A simple and intuitive graphical user interface (GUI) provides communication with the EV kit through Windows® OS running Windows XP®-, Windows 7-, or Windows 8-compatible software.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX98091 Apr 12, 2016

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.