Top

MAX5864EVKIT

Evaluation Kit for the MAX5863, MAX5864, MAX5865, and MAX5866

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX5863, MAX5864, MAX5865, and MAX5866 Mar 12, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Quick Dynamic Performance Evaluation
  • 50Ω Matched Clock Input and Analog Signal Lines
  • Single-Ended to Fully Differential Analog Input Signal Configuration
  • Differential to Single-Ended Output Signal-Conversion Circuitry
  • AC- or DC-Coupled Input Signals Configuration
  • SMA Coaxial Connectors for Clock Input, Analog Inputs, and Analog Output
  • On-Board Clock-Shaping Circuit
  • High-Speed PC Board Design
  • Fully Assembled and Tested
  • Windows-Compatible Software

Applications/Uses

  • 3G Wireless Terminals and PDAs
  • Fixed/Mobile Broadband Wireless Modems
  • Narrowband/Wideband CDMA Handsets

Description

The MAX586x evaluation kit (EV kit) is a fully assembled and tested circuit board that contains all the components necessary to evaluate the performance of this family of analog front ends (AFEs’) that integrate a dual-channel analog-to-digital converter (ADC), a dual-channel digital-to- analog converter (DAC), and a 1.024V internal voltage reference. The EV kit board accepts AC- or DC-coupled, differential or single-ended analog inputs for the receive ADC and includes circuitry that converts the transmit DAC differential output signals to single-ended analog outputs. The EV kit includes circuitry that generates a clock signal from an AC sine wave input signal. The EV kit operates from a +3.0V analog power supply, +3.0V digital power supply, and ±5V bipolar power supply.

The EV kit comes with Windows® 7/10-compatible software that provides a simple graphical user interface (GUI) for exercising the programmable features of the MAX5863–MAX5866.

Windows is a registered trademark and registered service mark of Microsoft Corporation.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX5863, MAX5864, MAX5865, and MAX5866 Mar 12, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.