Top

Evaluation Kit for the MAX22005

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX22005 Apr 25, 2022

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Easy Evaluation of the MAX22005
  • Configurable as 8 Single-Ended Analog Voltage Inputs, 4 Single-Ended Analog Current Inputs, 4 Differential Analog Voltage Inputs, 4 Multifunctional (Universal) Analog Inputs, or Combinations Thereof
  • Analog Input Voltage Range: ±12.5V
  • Analog Input Current Range: ±25mA
  • ±1.5kV Input Surge Protection
  • Works with the USB2PMB2# Adapter and Munich GUI Software
  • Fully Assembled and Tested
  • Proven PCB Layout
  • RoHS Compliant

Applications/Uses

  • Programmable Logic Controllers (PLC)
  • Programmable Automation Controllers (PAC)
  • Distributed Control Systems (DCS)

Description

The MAX22005PMB# (peripheral module board) provides a Pmod™-compatible hardware solution to evaluate the MAX22005 Twelve-Channel Configurable Industrial Analog Input. Refer to the MAX22005 IC data sheet for more details on the operation of the IC and its register map.

The MAX22005PMB# is most easily evaluated by configuring four universal analog inputs with the Munich GUI software through the USB2PMB2# adapter board. Alternatively, any SPI-compatible microcontroller, adapter board, or FPGA can be used along with a custom driver to evaluate the board.

The PCB dimension is just 99mm long x 23mm wide, with the width determined by the size of the terminal block.

Note the module provides a subset of the MAX22005 features. For greater flexibility, refer to the MAX22005 Evaluation Kit.

Simplified Block Diagram

MAX22005PMB: Board Photo MAX22005PMB: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX22005 Apr 25, 2022

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.