Top

MAX19777EVSYS

Evaluation Kit for the MAX19777

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX19777 May 16, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 48MHz SPI Interface
  • Window 7, Windows 8 and Windows 10-Compatible Software
  • Time Domain, Frequency Domain, and Histogram Plotting in the EV Kit Software
  • Frequency, RMS, Min, Max, and Average DC Calculations in the EV Kit Software
  • On-Board Input Buffers
  • USB-PC Connection
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

Description

The MAX19777 evaluation system (EVSYS) is a fully assembled and tested PCB that evaluates the MAX19777 2-channel, 12-bit, SPI™ -compatible 3Msps analogto- digital converter (ADC). The MAX19777 EVSYS consist of the MAXPRECADCMB1 and the MAX19777 evaluation kit (EV kit). The system also includes Window 7, Windows 8, and Windows 10 software that provides a simple graphical user interface (GUI) for exercising the features of the device. The EV kit comes installed with a MAX19777AZA+ in a package.

Simplified Block Diagram

MAX19777EVKIT, MAX19777EVSYS: Board Photo MAX19777EVKIT, MAX19777EVSYS: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX19777 May 16, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.