Top

MAX19705EVKIT

Evaluation Kit for the MAX19705, MAX19706, MAX19707, and MAX19708

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • ADC/DAC Sampling Rates from 7.5Msps to 45Msps
  • Low Voltage and Power Operation
  • Adjustable-Gain, Low-Speed DAC Buffers
  • On-Board Clock-Shaping Circuitry
  • On-Board Level-Translating I/O Drivers
  • Assembled and Tested
  • Windows 98/2000/XP-Compatible Software Included

Applications/Uses

  • Broadband Access Radio
  • Portable Communication Equipment
  • Private Mobile Radio (PMR)

Description

The MAX19705–MAX19708 evaluation systems (EV systems) consist of a MAX19705–MAX19708 evaluation kits (EV kits), a companion Maxim command module (CMOD232 or CMODUSB) interface board, and software. Order the complete EV system (see the Ordering Information) for comprehensive evaluation of the MAX19705–MAX19708 using a personal computer. Order the EV kit if the command module has already been purchased with a previous Maxim EV system, or for custom use in other microcontroller-based (µC) systems.

The MAX19705–MAX19708 EV kits are fully assembled and tested circuit boards that contain all the components necessary to evaluate the performance of the MAX19705–MAX19708 analog front-ends (AFEs). The MAX19705–MAX19708 integrate a dual-receive analog-to-digital converter (Rx ADC), a dual-transmit digital-to-analog converter (Tx DAC), a 1.024V internal voltage reference, three low-speed serial DACs, and one low-speed serial ADC. The EV kit boards accept AC- or DC-coupled, differential or single-ended analog inputs for the Rx ADC and include circuitry that converts the Tx DAC differential output signals to single-ended analog outputs. The EV kits include circuitry that generates a clock signal from an AC sine-wave input signal. The EV kits operate from a +3.0V analog power supply, a +1.8V digital power supply, a +3.0V clock power supply, and ±5V bipolar power supplies.

The Maxim command module interface board (CMOD232 or CMODUSB) allows a PC to use its serial or USB port to emulate an SPI 3-wire interface. Windows® 98/2000/XP-compatible software, which can be downloaded from www.maximintegrated.com, provides a user-friendly interface to exercise the features of the MAX19705–MAX19708. The program is menu driven and offers a graphical user interface (GUI) with control buttons and a status display.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.