Top

MAX19588EVKIT

Evaluation Kits for the MAX19586 and MAX19588

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kits for the MAX19586 and MAX19588 Feb 05, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Fully Assembled and Tested
  • Up to 80Msps/100Msps Sampling Rate
  • Single-Ended-to-Differential Clock Conversion Circuitry
  • Configurable for Differential or Single-Ended Analog Input Signals
  • On-Board Digital Output Buffer
  • Low-Voltage and Low-Power Operation
  • Simplifies Evaluation of the MAX19586/MAX19588

Applications/Uses

  • Antenna Array Processing
  • Cellular Base-Station Transceiver Systems (BTS)
  • E911 Location Receivers
  • High-Performance Instrumentation
  • Multicarrier Receivers
  • Multistandard Receivers
  • Wireless Local Loop (WLL)

Description

The MAX19586/MAX19588 evaluation kits (EV kits) are fully assembled and tested PCBs that contain all the components necessary to evaluate the performance of the MAX19586 and MAX19588. The MAX19586 is a 16-bit, 80Msps analog-to-digital converter (ADC), while the MAX19588 is a 16-bit, 100Msps ADC. The MAX19586/MAX19588 EV kits can accept a differential or single-ended analog input. For applications with a single-ended signal source, the MAX19586/MAX19588 EV kits feature an on-board transformer that converts this signal to the required differential signal. The digital outputs produced by the MAX19586/MAX19588 can be captured with a logic analyzer or data-acquisition system. The EV kits operate from a 3.3V and a 1.8V power supply.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kits for the MAX19586 and MAX19588 Feb 05, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.