Top

MAX19527EVKIT

Evaluation Kit for the MAX19527

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX19527 Oct 11, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Single Power-Supply Operation
  • Direct Interface with the Maxim DCEP Data Board Using a QSH Connector
  • Low-Voltage and Low-Power Operation
  • On-Board Single-Ended-to-Differential Transformer Circuitry
  • Differential or Single-Ended Clock Configuration
  • On-Board Clock-Shaping Circuit with Adjustable Duty Cycle
  • On-Board or Stand-Alone SPI™ Interface Control
  • DCEP Board Available
  • Fully Assembled and Tested

Applications/Uses

  • Instrumentation
  • Multichannel Communications
  • Ultrasound and Medical Imaging
  • ZIF GSM and TD-SCDMA Transceivers

Description

The MAX19527 evaluation kit (EV kit) is a fully assembled and tested circuit board that contains all the components necessary to evaluate the performance of the MAX19527 50Msps octal, 12-bit analog-to-digital converter (ADC). The EV kit also includes Windows® 2000-, Windows XP®-, and Windows Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the ADC.

The EV kit accepts single-ended analog inputs from an analog signal source and provides an on-board circuit that transforms the analog single-ended signal into a differential signal. The ADC digital LVDS outputs can be captured easily with Maxim's data converter evaluation platform (DCEP). The EV kit operates from a single 3.3V power supply and provides on-board regulation for the analog, digital, and logic circuitries.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX19527 Oct 11, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.