Top

MAX19192EVKIT

Evaluation Kit for the MAX19192

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX19192 Aug 24, 2011

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Up to 10Msps Sampling Rate
  • Dual-Channel ADC
  • Ultra-Low-Power Operation
  • Single 3.3V to 6V Power-Supply Operation
  • Single-Ended or Fully Differential Input-Signal Configuration
  • AC- or DC-Coupled Input-Signal Configuration
  • Configurable Reference Voltage
  • On-Board Clock-Shaping Circuit
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Battery-Powered Portable Instruments
  • Digital Audio Receiver Front-End
  • IQ Baseband Sampling
  • Low-Power Video
  • Ultrasound and Medical Imaging
  • WLAN, Mobile DSL, WLL Receiver

Description

The MAX19192 evaluation kit (EV kit) is a fully assembled and tested circuit board that contains all the components necessary to evaluate the performance of the MAX19192 dual, 8-bit analog-to-digital converter (ADC). The ADC accepts AC- or DC-coupled, differential, or single-ended analog inputs. The digital output produced by the ADC can be easily captured with a user-supplied high-speed logic analyzer. The EV kit operates from a 3.3V to 6V supply and utilizes four LDO regulators to power the analog and digital power rails. The EV kit includes circuitry that generates a clock signal from an AC sine-wave signal provided by the user.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX19192 Aug 24, 2011

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .