Top

MAX19191EVKIT

Evaluation Kit for the MAX19191

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX19191 Nov 19, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 10Msps Maximum Sampling Rate
  • Single 3.3V to 6V Power-Supply Operation
  • Ultra-Low-Power Operation
  • Single-Ended or Fully Differential Input-Signal Configuration
  • AC- or DC-Coupled Input-Signal Configuration
  • Direct Interface with the Maxim DCEP Using the Samtec QSH Connector
  • Configurable Reference Voltage
  • On-Board Clock-Shaping Circuit
  • Fully Assembled and Tested

Applications/Uses

  • Battery-Powered Portable Instruments
  • Digital Audio Receiver Front-End
  • Low-Power Video
  • Ultrasound and Medical Imaging
  • WLAN, Mobile DSL, WLL Receiver

Description

The MAX19191 evaluation kit (EV kit) is a fully assembled and tested circuit board that contains all the components necessary to evaluate the performance of the MAX19191 8-bit analog-to-digital converter (ADC). The device accepts AC- or DC-coupled, differential, or single-ended analog inputs. The digital output produced by the ADC can be easily captured with a user-supplied high-speed logic analyzer or the data converter evaluation platform (DCEP). The EV kit operates from a 3.3V to 6V supply and utilizes four LDO regulators to power the analog and digital power rails. The EV kit includes circuitry that generates a clock signal from an AC sinewave signal provided by the user.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX19191 Nov 19, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .